Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1155 - £ 0.1155 | 1387 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.4153 - £ 0.4153 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0629 - £ 0.0683 | 16 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1298 - £ 0.138 | 1247 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0533 - £ 0.0533 | 1492 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 10167823 | £ 0.1374 - £ 0.146 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
|
| 10167540 | £ 0.0413 - £ 0.044 | 1500 In stock |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
|
| £ 0.0602 - £ 0.0654 | 23699 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1516 - £ 0.1516 | 480 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 10167038 | £ 0.055 - £ 0.0598 | 166490 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0891 - £ 0.0891 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1241 - £ 0.1321 | 4000 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0928 - £ 0.0986 | 1498 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 10167366 | £ 0.0761 - £ 0.0827 | 11323 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.1219 - £ 0.1219 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0334 - £ 0.0355 | 500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0501 - £ 0.0533 | 1019 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0551 - £ 0.0599 | 11491 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0394 - £ 0.0419 | 424 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1729 - £ 0.18 | 26205 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm