Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0406 - £ 0.0442 3000 In stock
3.7 mm
6.4 mm
3.2 mm
£ 0.1241 - £ 0.1294 9499 In stock
4.4 mm
9.5 mm
9.5 mm
£ 0.0534 - £ 0.0568 999 In stock
4.4 mm
9.5 mm
11.1 mm
£ 0.1785 - £ 0.1856 6000 In stock
3.0 mm
6.4 mm
25.4 mm
£ 0.1243 - £ 0.1243 Request the lead time here
5.1 mm
9.5 mm
9.5 mm
£ 0.0727 - £ 0.0727 3998 In stock
5.1 mm
9.5 mm
3.2 mm
£ 0.0418 - £ 0.0453 10539 In stock
3.7 mm
6.4 mm
4.8 mm
£ 0.1516 - £ 0.1573 140 In stock
4.4 mm
6.4 mm
25.4 mm
£ 0.0418 - £ 0.0453 4110 In stock
4.4 mm
6.4 mm
4.8 mm
£ 0.9369 - £ 0.9553 486 In stock
4.4 mm
9.5 mm
38.1 mm
£ 0.3642 - £ 0.3642 2822 In stock
6.8 mm
12.7 mm
4.8 mm
£ 0.2749 - £ 0.2806 1000 In stock
6.8 mm
12.7 mm
25.4 mm
£ 0.2083 - £ 0.2168 2000 In stock
6.8 mm
12.7 mm
6.4 mm
£ 0.1601 - £ 0.1601 950 In stock
5.1 mm
9.5 mm
15.9 mm
10028933 £ 0.1084 - £ 0.1129 Request the lead time here
5.1 mm
9.5 mm
6.4 mm
£ 0.2225 - £ 0.231 2492 In stock
6.8 mm
12.7 mm
12.7 mm
£ 0.1131 - £ 0.1177 1990 In stock
10.1 mm
12.7 mm
4.8 mm
£ 0.8476 - £ 0.8476 477 In stock
10.1 mm
12.7 mm
38.1 mm
£ 0.1016 - £ 0.1016 2250 In stock
6.8 mm
12.7 mm
7.9 mm
£ 0.2112 - £ 0.2197 5000 In stock
6.8 mm
12.7 mm
15.9 mm
  • of 6
Spacer 3.7 mm 6.4 mm 3.2 mm PVC

10029244

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 9.5 mm PVC

10029411

Price Range
£ 0.1294 - £ 0.1241

Stock Levels
9499 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 11.1 mm PVC

10029336

Price Range
£ 0.0568 - £ 0.0534

Stock Levels
999 In stock
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 25.4 mm PVC

10029206

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
6000 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 9.5 mm PVC

10174357

Price Range
£ 0.1243 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 3.2 mm PVC

10028940

Price Range
£ 0.0727 - £ 0.0727

Stock Levels
3998 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 4.8 mm PVC

10029268

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
10539 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 25.4 mm PVC

10029527

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
140 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 4.8 mm PVC

10029435

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
4110 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 38.1 mm PVC

10029350

Price Range
£ 0.9553 - £ 0.9369

Stock Levels
486 In stock
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 4.8 mm PVC

10028865

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
2822 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 25.4 mm PVC

10028902

Price Range
£ 0.2806 - £ 0.2749

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 6.4 mm PVC

10028827

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 15.9 mm PVC

10028971

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
950 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 6.4 mm PVC

10028933

Price Range
£ 0.1129 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 12.7 mm PVC

10028858

Price Range
£ 0.231 - £ 0.2225

Stock Levels
2492 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 4.8 mm PVC

10029077

Price Range
£ 0.1177 - £ 0.1131

Stock Levels
1990 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 10.1 mm 12.7 mm 38.1 mm PVC

10029039

Price Range
£ 0.8476 - £ 0.8476

Stock Levels
477 In stock
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 7.9 mm PVC

10028896

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
2250 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 15.9 mm PVC

10028872

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey