Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1382 - £ 0.1445 8000 In stock
7.5 mm
12.0 mm
9.5 mm
£ 0.2721 - £ 0.2721 1000 In stock
8.0 mm
12.0 mm
31.8 mm
£ 0.2309 - £ 0.2406 Request the lead time here
7.5 mm
12.0 mm
25.4 mm
£ 0.1131 - £ 0.1177 1990 In stock
10.1 mm
12.7 mm
4.8 mm
10028933 £ 0.1084 - £ 0.1129 Request the lead time here
5.1 mm
9.5 mm
6.4 mm
£ 0.1743 - £ 0.1814 7771 In stock
10.1 mm
12.7 mm
9.5 mm
£ 0.3642 - £ 0.3642 2822 In stock
6.8 mm
12.7 mm
4.8 mm
£ 0.2112 - £ 0.2197 5000 In stock
6.8 mm
12.7 mm
15.9 mm
£ 0.9057 - £ 0.9241 19850 In stock
6.8 mm
12.7 mm
38.1 mm
£ 0.2225 - £ 0.231 2492 In stock
6.8 mm
12.7 mm
12.7 mm
£ 0.1081 - £ 0.1081 3000 In stock
3.0 mm
6.4 mm
15.9 mm
£ 0.0518 - £ 0.0518 2250 In stock
3.0 mm
6.4 mm
7.9 mm
£ 0.3883 - £ 0.4039 361 In stock
3.7 mm
6.4 mm
31.8 mm
£ 0.1166 - £ 0.1216 2000 In stock
3.7 mm
6.4 mm
19.1 mm
£ 0.153 - £ 0.1587 2700 In stock
3.7 mm
6.4 mm
25.4 mm
£ 0.1417 - £ 0.1417 2555 In stock
4.4 mm
9.5 mm
12.7 mm
£ 0.1128 - £ 0.1175 5700 In stock
4.4 mm
9.5 mm
6.4 mm
£ 0.1559 - £ 0.1559 60 In stock
4.4 mm
9.5 mm
15.9 mm
£ 0.0204 - £ 0.0222 Request the lead time here
4.4 mm
6.4 mm
3.2 mm
£ 0.0864 - £ 0.0919 22934 In stock
3.7 mm
6.4 mm
6.4 mm
  • of 6
Spacer 7.5 mm 12.0 mm 9.5 mm PVC

10028360

Price Range
£ 0.1445 - £ 0.1382

Stock Levels
8000 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 31.8 mm PVC

10028438

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 25.4 mm PVC

10481813

Price Range
£ 0.2406 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 10.1 mm 12.7 mm 4.8 mm PVC

10029077

Price Range
£ 0.1177 - £ 0.1131

Stock Levels
1990 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 6.4 mm PVC

10028933

Price Range
£ 0.1129 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 9.5 mm PVC

10029053

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
7771 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 4.8 mm PVC

10028865

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
2822 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 15.9 mm PVC

10028872

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 38.1 mm PVC

10028810

Price Range
£ 0.9241 - £ 0.9057

Stock Levels
19850 In stock
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 12.7 mm PVC

10028858

Price Range
£ 0.231 - £ 0.2225

Stock Levels
2492 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 15.9 mm PVC

10029176

Price Range
£ 0.1081 - £ 0.1081

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

10029190

Price Range
£ 0.0518 - £ 0.0518

Stock Levels
2250 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 31.8 mm PVC

10112809

Price Range
£ 0.4039 - £ 0.3883

Stock Levels
361 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 19.1 mm PVC

10029282

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 25.4 mm PVC

10029305

Price Range
£ 0.1587 - £ 0.153

Stock Levels
2700 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 12.7 mm PVC

10029459

Price Range
£ 0.1417 - £ 0.1417

Stock Levels
2555 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 6.4 mm PVC

10029374

Price Range
£ 0.1175 - £ 0.1128

Stock Levels
5700 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 15.9 mm PVC

10029473

Price Range
£ 0.1559 - £ 0.1559

Stock Levels
60 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 3.2 mm PVC

10029398

Price Range
£ 0.0222 - £ 0.0204

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 6.4 mm PVC

10029220

Price Range
£ 0.0919 - £ 0.0864

Stock Levels
22934 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey