Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.2877 - £ 0.299 Request the lead time here
5.2 mm
19.0 mm
8.0 mm
£ 0.3614 - £ 0.377 14600 In stock
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.4238 - £ 0.4422 13600 In stock
8.3 mm
28.0 mm
11.0 mm
£ 1.3848 - £ 1.4457 2100 In stock
16.5 mm
40.0 mm
12.0 mm
£ 1.3848 - £ 1.4457 1400 In stock
10.4 mm
40.0 mm
12.0 mm
£ 0.1376 - £ 0.1404 25556 In stock
5.0 mm
16.0 mm
6.8 mm
£ 0.3812 - £ 0.3968 14500 In stock
8.3 mm
25.0 mm
10.0 mm
£ 0.5924 - £ 0.6179 3060 In stock
10.4 mm
32.0 mm
12.0 mm
£ 0.5924 - £ 0.6179 19600 In stock
8.3 mm
32.0 mm
12.0 mm
£ 0.692 - £ 0.7234 9250 In stock
10.4 mm
40.0 mm
12.0 mm
£ 0.1243 - £ 0.1268 1605 In stock
5.2 mm
13.0 mm
5.5 mm
£ 0.3331 - £ 0.3472 2198 In stock
6.2 mm
22.0 mm
9.0 mm
£ 0.4238 - £ 0.4422 324 In stock
6.2 mm
28.0 mm
11.0 mm
£ 1.3848 - £ 1.4457 950 In stock
6.6 mm
40.0 mm
12.0 mm
£ 0.3331 - £ 0.3472 700 In stock
5.2 mm
22.0 mm
9.0 mm
£ 0.3812 - £ 0.3968 23900 In stock
8.3 mm
25.0 mm
10.0 mm
£ 0.5924 - £ 0.6179 5400 In stock
10.4 mm
32.0 mm
12.0 mm
£ 0.1243 - £ 0.1268 439 In stock
4.2 mm
13.0 mm
5.5 mm
£ 0.117 - £ 0.1194 465 In stock
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.2877 - £ 0.299 24100 In stock
6.2 mm
19.0 mm
8.0 mm
  • of 2
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon 6/6 Natural

10069271

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

10069370

Price Range
£ 0.377 - £ 0.3614

Stock Levels
14600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon 6/6 Black

10069486

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
13600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon 6/6 Black

10069653

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    16.5 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon 6/6 Natural

10069677

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
1400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon 6/6 Natural

10069240

Price Range
£ 0.1404 - £ 0.1376

Stock Levels
25556 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Natural

10069431

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
14500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon 6/6 Natural

10069523

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
3060 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon 6/6 Black

10069516

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
19600 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon 6/6 Black

10069684

Price Range
£ 0.7234 - £ 0.692

Stock Levels
9250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

10069226

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
1605 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon 6/6 Natural

10069349

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
2198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Black

10069462

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
324 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon 6/6 Black

10069639

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
950 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.6 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon 6/6 Natural

10069325

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Black

10069448

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
23900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon 6/6 Black

10069530

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
5400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon 6/6 Black

10069219

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
439 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Natural

10069189

Price Range
£ 0.1194 - £ 0.117

Stock Levels
465 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon 6/6 Black

10069301

Price Range
£ 0.299 - £ 0.2877

Stock Levels
24100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm