Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.623 - £ 3.623 | Request the lead time here |
|
|
2
|
|
||
| £ 3.6428 - £ 3.6428 | Request the lead time here |
|
|
2
|
|
||
| £ 2.8915 - £ 2.8915 | Request the lead time here |
|
0.563 in
14.3 mm
|
1
|
|
||
| £ 4.0538 - £ 4.0538 | Request the lead time here |
|
|
2
|
|
||
| £ 7.3281 - £ 7.3281 | 1640 In stock |
|
0.945 in
24.0 mm
|
2
|
|
||
| £ 3.1183 - £ 3.1892 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| £ 2.3812 - £ 2.4379 | 7156 In stock |
|
|
2
|
|
||
| £ 3.7845 - £ 3.7845 | 26 In stock |
|
1 in
25.4 mm
|
1
|
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
|
|
2
|
|
||
| £ 4.1559 - £ 4.4174 | Request the lead time here |
M6
|
|
2
|
1.772 in
45.0 mm
|
||
| £ 10.7201 - £ 10.9403 | Request the lead time here |
M10
|
|
2
|
3.268 in
83.0 mm
|
||
| £ 4.211 - £ 4.4724 | 1160 In stock |
M4
|
|
2
|
0.984 in
25.0 mm
|
||
| £ 19.5275 - £ 19.5275 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
1
|
5.748 in
146.0 mm
|
||
| £ 7.6926 - £ 8.188 | 1940 In stock |
M8
|
|
2
|
2.165 in
55.0 mm
|
||
| £ 35.1742 - £ 35.8898 | Request the lead time here |
M10
|
|
2
|
4.449 in
113.0 mm
|
||
| £ 3.7431 - £ 3.8944 | 401 In stock |
M6
|
|
2
|
1.378 in
35.0 mm
|
||
| £ 3.5642 - £ 3.7155 | Request the lead time here |
M5
|
|
2
|
1.181 in
30.0 mm
|
||
| £ 8.6421 - £ 9.1926 | Request the lead time here |
M8
|
|
2
|
2.362 in
60.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
|
2
|
3.78 in
96.0 mm
|
||
| £ 3.922 - £ 4.0871 | Request the lead time here |
M6
|
|
2
|
1.575 in
40.0 mm