Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 4.1559 - £ 4.4174 | Request the lead time here |
M6
|
|
2
|
1.772 in
45.0 mm
|
||
| £ 3.922 - £ 4.0871 | Request the lead time here |
M5
|
|
2
|
1.575 in
40.0 mm
|
||
| £ 8.7247 - £ 8.9036 | Request the lead time here |
M8
|
|
2
|
2.874 in
73.0 mm
|
||
| £ 7.9265 - £ 8.0917 | Request the lead time here |
M8
|
|
2
|
2.677 in
68.0 mm
|
||
| £ 4.211 - £ 4.4724 | 1160 In stock |
M4
|
|
2
|
0.984 in
25.0 mm
|
||
| £ 10.7201 - £ 10.9403 | Request the lead time here |
M10
|
|
2
|
3.268 in
83.0 mm
|
||
| £ 2.9449 - £ 3.0688 | Request the lead time here |
M4
|
|
2
|
0.827 in
21.0 mm
|
||
| £ 7.6926 - £ 8.188 | Request the lead time here |
M8
|
|
2
|
2.165 in
55.0 mm
|
||
| £ 35.0917 - £ 35.8072 | Request the lead time here |
M10
|
|
2
|
4.449 in
113.0 mm
|
||
| £ 3.7431 - £ 3.8944 | 549 In stock |
M6
|
0.787 in
20.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| £ 8.711 - £ 8.8899 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.575 in
40.0 mm
|
||
| £ 5.8211 - £ 5.8211 | 260 In stock |
M4
|
|
2
|
1.772 in
45.0 mm
|
||
| £ 7.899 - £ 8.0642 | Request the lead time here |
M8
|
|
2
|
2.677 in
68.0 mm
|
||
| £ 2.9036 - £ 3.0137 | 6923 In stock |
M4
|
0.394 in
10.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| £ 9.3853 - £ 9.5779 | Request the lead time here |
M8
|
|
2
|
3.071 in
78.0 mm
|
||
| £ 3.977 - £ 4.2385 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| £ 4.3348 - £ 4.61 | 4075 In stock |
M6
|
0.984 in
25.0 mm
|
5
|
1.181 in
30.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
|
2
|
3.78 in
96.0 mm
|
||
| 10170403 | £ 3.633 - £ 3.633 | 900 In stock |
M4
|
0.591 in
15.0 mm
|
1
|
1.102 in
28.0 mm
|
|
| £ 9.3853 - £ 9.5779 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.772 in
45.0 mm