Menu Search

Screw Cap Covers

In stock

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

  • Designed to provide a finished and professional surface appearance.
  • Provide a neatly finish and protects screws from dust and dirt ingress.
  • Used to cover exposed screws in furniture, cabinets and automotive applications.
Material: LDPE - PIR, LDPE Colour: Ivory, White, Dark Brown, Silver, Cream, Teak, Light Brown Series Code: , SR1612

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability ID Colour Screw Size d1 OD View
270000 In stock
Dark Brown
£ 0.0417 - £ 0.0584 12000 In stock
White
Request the lead time here
Teak
£ 0.0573 - £ 0.0636 Request the lead time here
8.0 mm
Dark Brown
13/32
10.0 mm
£ 0.0871 - £ 0.0968 Request the lead time here
8.0 mm
Ivory
13/32
10.0 mm
£ 0.0403 - £ 0.0447 19000 In stock
8.0 mm
White
13/32
10.0 mm
£ 0.0149 - £ 0.0209 14750 In stock
2.9 mm
White
3/16
5.0 mm
7.5 mm
10104132 £ 0.0421 - £ 0.059 4000 In stock
White
£ 0.0434 - £ 0.0608 14000 In stock
White
Request the lead time here
Light Brown
10104507 Request the lead time here
Teak
10140185 £ 0.0333 - £ 0.0699 Request the lead time here
White
£ 0.0297 - £ 0.0625 14000 In stock
White
£ 0.0161 - £ 0.0454 Request the lead time here
White
£ 0.012 - £ 0.021 109000 In stock
Cream
Screw Cover Cap 3/16 2.9 mm 5.0 mm LDPE Dark Brown

10220924


Stock Levels
270000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Dark Brown
  • Commodity Code
    3926909790
Screw Cover Cap 9/32 5.0 mm 11.0 mm LDPE - PIR White

10105399

Price Range
£ 0.0584 - £ 0.0417

Stock Levels
12000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 3/16 2.9 mm 5.0 mm LDPE Teak

10220948


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Teak
  • Commodity Code
    3926909790
Screw Cover Cap 13/32 8.0 mm 10.0 mm LDPE - PIR Dark Brown

20842239

Price Range
£ 0.0636 - £ 0.0573

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0 mm
  • ID
    8.0 mm
  • Screw Size
    13/32
  • Full Material
    Low Density Polyethylene
  • Colour
    Dark Brown
Screw Cover Cap 13/32 8.0 mm 10.0 mm LDPE - PIR Ivory

20842604

Price Range
£ 0.0968 - £ 0.0871

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0 mm
  • ID
    8.0 mm
  • Screw Size
    13/32
  • Full Material
    Low Density Polyethylene
  • Colour
    Ivory
Screw Cover Cap 13/32 8.0 mm 10.0 mm LDPE - PIR White

20842123

Price Range
£ 0.0447 - £ 0.0403

Stock Levels
19000 In stock
Attributes
  • d1
    10.0 mm
  • ID
    8.0 mm
  • Screw Size
    13/32
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Screw Cover Cap 3/16 2.9 mm 5.0 mm LDPE - PIR White

20842536

Price Range
£ 0.0209 - £ 0.0149

Stock Levels
14750 In stock
Attributes
  • d1
    5.0 mm
  • FH
    4.9 mm
  • ID
    2.9 mm
  • OD
    7.5 mm
  • h
    1.0 mm
Screw Cover Cap 3/8 7.5 mm 9.5 mm LDPE - PIR White

10104132

Price Range
£ 0.059 - £ 0.0421

Stock Levels
4000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 31/64 10.0 mm 12.5 mm LDPE - PIR White

10072707

Price Range
£ 0.0608 - £ 0.0434

Stock Levels
14000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 3/16 2.9 mm 5.0 mm LDPE Light Brown

10220931


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Light Brown
  • Commodity Code
    3926909790
Screw Cover Cap 7/16 7.5 mm 9.5 mm LDPE - PIR Teak

10104507


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Teak
  • Commodity Code
    3926909790
Screw Cover Cap 31/64 9.2 mm 12.0 mm LDPE - PIR White

10140185

Price Range
£ 0.0699 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 13/32 7.5 mm 10.0 mm LDPE - PIR White

10139660

Price Range
£ 0.0625 - £ 0.0297

Stock Levels
14000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 31/64 9.0 mm 12.0 mm LDPE - PIR White

10127551

Price Range
£ 0.0454 - £ 0.0161

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Screw Cover Cap 3/16 2.9 mm 5.0 mm LDPE Cream

10358818

Price Range
£ 0.021 - £ 0.012

Stock Levels
109000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Cream
  • Commodity Code
    3926909790