Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1472 - £ 0.2061 | 4536 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.4128 - £ 0.4128 | 8064 In stock |
Flat
|
Black
|
PU
|
84
|
0.118 in
3.0 mm
|
19.7 mm
19.7 mm
|
0.776 in
19.7 mm
|
||
| 10164938 | £ 0.0516 - £ 0.0722 | 56644 In stock |
|
Black
|
PU
|
|
|
6.4 mm
6.4 mm
|
|
|
| £ 0.0525 - £ 0.0735 | 600 In stock |
|
Black
|
PU
|
|
|
9.6 mm
9.6 mm
|
|
||
| £ 0.2976 - £ 0.3033 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.26 in
32.0 mm
|
32.0 mm
32.0 mm
|
1.26 in
32.0 mm
|
||
| £ 0.5233 - £ 0.7326 | 2080 In stock |
|
Black
|
PU
|
|
|
31.5 mm
31.5 mm
|
|
||
| £ 0.1981 - £ 0.2773 | Request the lead time here |
|
Clear
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.3685 - £ 0.3756 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm
|
||
| £ 0.0899 - £ 0.0936 | 1117 In stock |
Round
|
White
|
Felt
|
|
0.63 in
16.0 mm
|
16.0 mm
16.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2242 - £ 0.314 | 6912 In stock |
|
Clear
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
||
| £ 0.3364 - £ 0.471 | 768 In stock |
|
Clear
|
PU
|
|
|
14.0 mm
14.0 mm
|
|
||
| £ 0.1068 - £ 0.1112 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.313 - £ 0.4382 | Request the lead time here |
|
Clear
|
PU
|
|
|
20.0 mm
20.0 mm
|
|
||
| £ 0.5312 - £ 0.7436 | 3168 In stock |
|
Clear
|
PU
|
|
|
31.5 mm
31.5 mm
|
|
||
| £ 0.0552 - £ 0.0772 | 29088 In stock |
|
Clear
|
PU
|
|
|
9.9 mm
9.9 mm
|
|
||
| £ 0.0966 - £ 0.1006 | 2053 In stock |
Round
|
White
|
Felt
|
|
0.709 in
18.0 mm
|
18.0 mm
18.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1472 - £ 0.2061 | 9492 In stock |
|
Clear
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 8.4967 - £ 9.6863 | Request the lead time here |
Domed
|
Natural
|
PU
|
56
|
0.197 in
5.0 mm
|
11.0 mm
11.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.0906 - £ 0.1269 | 9196 In stock |
|
Clear
|
PU
|
|
|
11.1 mm
11.1 mm
|
|
||
| £ 0.3685 - £ 0.3756 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm