Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.209 - £ 0.2322 2148 In stock
5.9 mm
7.9 mm
3.9 mm
7.9 mm
£ 0.1913 - £ 0.1913 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
3.1 mm
£ 0.108 - £ 0.12 1380 In stock
4.7 mm
6.6 mm
3.3 mm
7.9 mm
£ 0.1339 - £ 0.1488 3998 In stock
5.9 mm
7.9 mm
4.3 mm
11.1 mm
£ 0.1616 - £ 0.1796 16085 In stock
5.9 mm
7.9 mm
4.3 mm
9.5 mm
£ 0.1337 - £ 0.1486 8890 In stock
5.9 mm
7.9 mm
3.9 mm
15.9 mm
£ 0.1407 - £ 0.1563 125000 In stock
5.9 mm
7.9 mm
4.3 mm
19.1 mm
£ 0.1493 - £ 0.1659 9429 In stock
5.9 mm
7.9 mm
4.3 mm
12.7 mm
£ 0.1131 - £ 0.1257 6372 In stock
4.7 mm
6.6 mm
3.3 mm
12.7 mm
£ 0.1295 - £ 0.1439 3446 In stock
5.9 mm
7.9 mm
3.9 mm
12.7 mm
£ 0.2487 - £ 0.2763 16000 In stock
4.7 mm
6.6 mm
3.3 mm
11.1 mm
£ 0.1204 - £ 0.153 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
£ 0.1204 - £ 0.153 380 In stock
4.7 mm
6.4 mm
3.2 mm
11.1 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1094 - £ 0.1331 1995 In stock
5.9 mm
7.1 mm
4.3 mm
9.5 mm
£ 0.1231 - £ 0.1368 17000 In stock
5.9 mm
7.9 mm
3.9 mm
11.1 mm
10028711 £ 0.1535 - £ 0.1705 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
15.9 mm
£ 0.1998 - £ 0.1998 Request the lead time here
4.8 mm
6.4 mm
3.1 mm
5.0 mm
£ 0.2466 - £ 0.2466 Request the lead time here
5.8 mm
6.4 mm
3.8 mm
14.2 mm
£ 0.115 - £ 0.1278 58 In stock
5.9 mm
7.9 mm
3.9 mm
6.4 mm
  • of 6
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 Nylon 6/6

10028674

Price Range
£ 0.2322 - £ 0.209

Stock Levels
2148 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.2 mm 3.1 mm PA

10381632

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028599

Price Range
£ 0.12 - £ 0.108

Stock Levels
1380 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6 Natural

10028773

Price Range
£ 0.1488 - £ 0.1339

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6 Natural

10028766

Price Range
£ 0.1796 - £ 0.1616

Stock Levels
16085 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 Nylon 6/6

10028636

Price Range
£ 0.1486 - £ 0.1337

Stock Levels
8890 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 Nylon 6/6

10028728

Price Range
£ 0.1563 - £ 0.1407

Stock Levels
125000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6 Natural

10028780

Price Range
£ 0.1659 - £ 0.1493

Stock Levels
9429 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028629

Price Range
£ 0.1257 - £ 0.1131

Stock Levels
6372 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.9 mm 12.7 mm UL94 V-2 Nylon 6/6

10028704

Price Range
£ 0.1439 - £ 0.1295

Stock Levels
3446 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 3.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028612

Price Range
£ 0.2763 - £ 0.2487

Stock Levels
16000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-0 PA

10027899

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-0 PA

10027974

Price Range
£ 0.153 - £ 0.1204

Stock Levels
380 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028223

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028216

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
1995 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 11.1 mm UL94 V-2 Nylon 6/6

10028698

Price Range
£ 0.1368 - £ 0.1231

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028711

Price Range
£ 0.1705 - £ 0.1535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.1 mm 5.0 mm PA

10381687

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.8 mm 14.2 mm PA

10381762

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 Nylon 6/6

10028667

Price Range
£ 0.1278 - £ 0.115

Stock Levels
58 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm