Menu Search

Self Tapping Screws - Pan Head

In stock

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Thread Length View
£ 0.394 - £ 0.394 372 In stock
PPA
16.0 mm
£ 1.4089 - £ 1.4089 4000 In stock
PPA
50.0 mm
£ 0.394 - £ 0.394 18000 In stock
PPA
9.5 mm
£ 0.5698 - £ 0.5698 169 In stock
PPA
25.0 mm
£ 0.3458 - £ 0.36 Request the lead time here
3.5 mm
PPA
6.5 mm
£ 0.2041 - £ 0.214 24200 In stock
4.2 mm
PPA
16.0 mm
£ 1.6017 - £ 1.6725 Request the lead time here
8.0 mm
PPA
50.0 mm
£ 0.6449 - £ 0.6718 Request the lead time here
6.3 mm
PPA
16.0 mm
£ 0.1913 - £ 0.1998 900 In stock
3.5 mm
PPA
16.0 mm
£ 0.3869 - £ 0.4025 Request the lead time here
4.8 mm
PPA
22.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
4.8 mm
PPA
19.0 mm
£ 0.642 - £ 0.669 Request the lead time here
6.3 mm
PPA
25.0 mm
£ 0.3231 - £ 0.3359 Request the lead time here
4.2 mm
PPA
9.5 mm
£ 0.6179 - £ 0.6435 Request the lead time here
5.5 mm
PPA
19.0 mm
£ 0.3798 - £ 0.3954 300 In stock
4.2 mm
PPA
13.0 mm
£ 0.3543 - £ 0.3699 900 In stock
4.8 mm
PPA
16.0 mm
£ 0.2707 - £ 0.282 Request the lead time here
3.5 mm
PPA
9.5 mm
£ 0.1615 - £ 0.1686 Request the lead time here
3.5 mm
PPA
13.0 mm
£ 0.6279 - £ 0.6534 800 In stock
6.3 mm
PPA
19.0 mm
£ 0.4819 - £ 0.5017 Request the lead time here
4.8 mm
PPA
38.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 16.0 mm PPA

10105559

Price Range
£ 0.394 - £ 0.394

Stock Levels
372 In stock
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 50.0 mm PPA

10105634

Price Range
£ 1.4089 - £ 1.4089

Stock Levels
4000 In stock
Attributes
  • Thread Length
    50.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 9.5 mm PPA

10105504

Price Range
£ 0.394 - £ 0.394

Stock Levels
18000 In stock
Attributes
  • Thread Length
    9.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 25.0 mm PPA

10105597

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
169 In stock
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 3.5 mm 6.5 mm PPA Black

10376645

Price Range
£ 0.36 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA Black

10376706

Price Range
£ 0.214 - £ 0.2041

Stock Levels
24200 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 8.0 mm 50.0 mm PPA Black

10376799

Price Range
£ 1.6725 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    50.0 mm
  • Thread Size
    8.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
Sheet Metal Screw Crossed Drive 6.3 mm 16.0 mm PPA Black

10376768

Price Range
£ 0.6718 - £ 0.6449

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 3.5 mm 16.0 mm PPA Black

10376676

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
900 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 22.0 mm PPA Black

10376737

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA Black

10376720

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 6.3 mm 25.0 mm PPA Black

10376782

Price Range
£ 0.669 - £ 0.642

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA Black

10376683

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 5.5 mm 19.0 mm PPA Black

10376751

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    5.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm PPA Black

10376690

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
300 In stock
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA Black

10376713

Price Range
£ 0.3699 - £ 0.3543

Stock Levels
900 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 9.5 mm PPA Black

10376652

Price Range
£ 0.282 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA Black

10376669

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 6.3 mm 19.0 mm PPA Black

10376775

Price Range
£ 0.6534 - £ 0.6279

Stock Levels
800 In stock
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm PPA Black

10376744

Price Range
£ 0.5017 - £ 0.4819

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm