Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | View | |
---|---|---|---|---|---|
0150070000VR | £ 0.0722 - £ 0.0906 | 5100 In stock |
M3
|
0.236 in
6.0 mm
|
|
0150650000VR | £ 0.1224 - £ 0.1224 | 15545 In stock |
M8
|
0.394 in
10.0 mm
|
|
£ 0.1369 - £ 0.194 | 20900 In stock |
M8
|
0.984 in
25.0 mm
|
||
£ 0.0524 - £ 0.0772 | 13800 In stock |
M6
|
0.63 in
16.0 mm
|
||
£ 0.0429 - £ 0.0429 | 16000 In stock |
M5
|
0.472 in
12.0 mm
|
||
464284 | £ 0.0495 - £ 0.0659 | 18400 In stock |
M6
|
0.472 in
12.0 mm
|
|
£ 0.1474 - £ 0.153 | 125 In stock |
M4
|
1.181 in
30.0 mm
|
||
464286 | £ 0.0777 - £ 0.0842 | 22600 In stock |
M6
|
0.787 in
20.0 mm
|
|
£ 0.0629 - £ 0.0629 | 1000 In stock |
M3
|
0.197 in
5.0 mm
|
||
£ 0.1568 - £ 0.1665 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
||
£ 0.0468 - £ 0.0468 | 800 In stock |
M5
|
0.394 in
10.0 mm
|
||
£ 0.0605 - £ 0.066 | 4100 In stock |
M3
|
0.315 in
8.0 mm
|
||
£ 0.1011 - £ 0.1073 | 6000 In stock |
M6
|
1.181 in
30.0 mm
|
||
£ 0.6825 - £ 0.6825 | 750 In stock |
M12
|
0.787 in
20.0 mm
|
||
£ 0.1406 - £ 0.146 | Request the lead time here |
M4
|
0.472 in
12.0 mm
|
||
£ 0.1842 - £ 0.1927 | Request the lead time here |
M6
|
0.472 in
12.0 mm
|
||
£ 0.153 - £ 0.1587 | 1250 In stock |
M4
|
0.315 in
8.0 mm
|
||
£ 0.1743 - £ 0.1814 | 74 In stock |
M6
|
0.315 in
8.0 mm
|
||
£ 0.1369 - £ 0.1431 | 148 In stock |
M4
|
0.394 in
10.0 mm
|
||
£ 0.1785 - £ 0.1856 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue