Quantity | Unit price |
---|---|
1 - 49 | £ 7.457 |
50 - 99 | £ 5.967 |
100 - 199 | £ 5.2224 |
200 - 999 | £ 3.7332 |
1000 + | £ 2.9784 |
Type | Long Thread |
---|---|
d1 | M8 |
d2 | 9.0 |
l1 | 40.0 |
l2 | 14.5 |
H1 | 5.3 |
A/F | 13.0 |
Tensile strength N | 550 N/mm2 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue