These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 25.8468 - £ 64.6093 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
180.0
|
Standard Thread
|
||
£ 23.919 - £ 59.7962 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
110.0
|
Standard Thread
|
||
£ 4.9674 - £ 12.4211 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
65.0
|
Standard Thread
|
||
£ 23.919 - £ 59.7962 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
160.0
|
Standard Thread
|
||
£ 2.8458 - £ 7.1224 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
42.0
|
Standard Thread
|
||
£ 20.7162 - £ 51.7888 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
135.0
|
Standard Thread
|
||
£ 1.1322 - £ 2.8381 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
42.0
|
Standard Thread
|
||
£ 4.539 - £ 11.3419 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
65.0
|
Standard Thread
|
||
£ 1.0302 - £ 2.5791 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
30.0
|
Standard Thread
|
||
£ 25.398 - £ 63.4977 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
145.0
|
Standard Thread
|
||
£ 9.4758 - £ 23.6875 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
105.0
|
Standard Thread
|
||
£ 1.7442 - £ 4.3706 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
42.0
|
Standard Thread
|
||
£ 12.5052 - £ 31.2524 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
110.0
|
Standard Thread
|
||
£ 17.5644 - £ 43.911 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
200.0
|
Standard Thread
|
||
£ 4.7226 - £ 11.806 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
65.0
|
Standard Thread
|
||
£ 6.7524 - £ 16.8888 | Request the lead time here |
23.0
|
32.5
|
14.0
|
Steel
|
M22
|
50.0
|
Standard Thread
|
||
£ 15.963 - £ 39.8965 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
160.0
|
Standard Thread
|
||
£ 12.75 - £ 31.8783 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
65.0
|
Standard Thread
|
||
£ 15.963 - £ 39.8965 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
170.0
|
Standard Thread
|
||
£ 8.2926 - £ 20.7414 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
65.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue