Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M4
|
5.0
|
2.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M3
|
4.0
|
7.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 7.905 - £ 13.1765 | Request the lead time here |
M10
|
12.0
|
45.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 13.413 - £ 22.3494 | Request the lead time here |
M5
|
6.0
|
100.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M4
|
5.0
|
4.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 3.4986 - £ 5.8274 | Request the lead time here |
M6
|
8.0
|
5.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 24.735 - £ 41.2239 | Request the lead time here |
M16
|
20.0
|
50.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 3.8148 - £ 6.3562 | Request the lead time here |
M8
|
10.0
|
14.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M3
|
4.0
|
14.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M3
|
4.0
|
40.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 11.7708 - £ 19.6191 | Request the lead time here |
M6
|
8.0
|
100.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 2.3256 - £ 3.8741 | Request the lead time here |
M3
|
4.0
|
7.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 5.10 - £ 8.5037 | Request the lead time here |
M5
|
6.0
|
55.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 2.907 - £ 4.8454 | Request the lead time here |
M5
|
6.0
|
5.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 6.5382 - £ 10.8995 | Request the lead time here |
M10
|
12.0
|
65.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 9.0474 - £ 15.0758 | Request the lead time here |
M10
|
12.0
|
80.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M3
|
4.0
|
35.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 6.0588 - £ 10.1009 | Request the lead time here |
M6
|
8.0
|
65.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 12.5052 - £ 20.8493 | Request the lead time here |
M12
|
16.0
|
45.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0