Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).
Used in various applications, including machinery, electronics, automotive, and HVAC systems.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1466 - £ 0.288 | 9800 In stock |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
Natural
|
TPE
|
0.866 in
22.0 mm
|
||
| £ 0.1094 - £ 0.4571 | 4000 In stock |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
Blue
|
LDPE
|
0.594 in
15.1 mm
|
||
| £ 0.1121 - £ 0.2209 | Request the lead time here |
0.571 in
14.5 mm
|
0.492 in
12.5 mm
|
Natural
|
TPE
|
0.728 in
18.5 mm
|
||
| 10275900 | £ 0.0668 - £ 0.1311 | Request the lead time here |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
|
| £ 0.1536 - £ 0.3037 | 8200 In stock |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
| £ 0.1175 - £ 0.3083 | 9000 In stock |
1.276 in
32.4 mm
|
1.165 in
29.6 mm
|
Blue
|
LDPE
|
1.406 in
35.7 mm
|
||
| £ 0.1885 - £ 0.3718 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| £ 0.1024 - £ 0.2684 | 6250 In stock |
1.146 in
29.1 mm
|
0.996 in
25.3 mm
|
Blue
|
LDPE
|
1.311 in
33.3 mm
|
||
| £ 0.0579 - £ 0.1791 | 7000 In stock |
0.783 in
19.9 mm
|
0.689 in
17.5 mm
|
Blue
|
LDPE
|
0.937 in
23.8 mm
|
||
| £ 0.1345 - £ 0.3614 | Request the lead time here |
1.752 in
44.5 mm
|
1.634 in
41.5 mm
|
Blue
|
LDPE
|
1.941 in
49.3 mm
|
||
| £ 0.1305 - £ 0.3454 | 1800 In stock |
1.598 in
40.6 mm
|
1.559 in
39.6 mm
|
Blue
|
LDPE
|
1.874 in
47.6 mm
|
||
| £ 0.1071 - £ 0.2817 | 3250 In stock |
1.228 in
31.2 mm
|
1.11 in
28.2 mm
|
Blue
|
LDPE
|
1.516 in
38.5 mm
|
||
| £ 0.2758 - £ 0.3641 | 51400 In stock |
1.827 in
46.4 mm
|
1.799 in
45.7 mm
|
Blue
|
LDPE
|
2.031 in
51.6 mm
|
||
| £ 0.197 - £ 0.5156 | 1000 In stock |
2.075 in
52.7 mm
|
1.898 in
48.2 mm
|
Blue
|
LDPE
|
2.252 in
57.2 mm
|
||
| £ 0.1203 - £ 0.3162 | 23800 In stock |
1.598 in
40.6 mm
|
1.449 in
36.8 mm
|
Blue
|
LDPE
|
1.752 in
44.5 mm
|
||
| £ 0.0837 - £ 0.1649 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| £ 0.0731 - £ 0.1437 | Request the lead time here |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| 10276051 | £ 0.1773 - £ 0.3482 | Request the lead time here |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
Natural
|
TPE
|
1.161 in
29.5 mm
|
|
| 10276037 | £ 0.1592 - £ 0.3142 | Request the lead time here |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
Natural
|
TPE
|
1.004 in
25.5 mm
|
|
| £ 0.1731 - £ 0.3403 | 13400 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm