Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.4599 - £ 1.5166 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.7526 - £ 0.7838 | 396 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.3153 - £ 1.3706 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| £ 3.2175 - £ 3.2884 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.4089 - £ 1.4741 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 4.2664 - £ 4.3515 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5868 - £ 0.6109 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.6265 - £ 0.652 | 2158 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 4.9326 - £ 5.0318 | Request the lead time here |
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.26 in
32.0 mm
|
||
| £ 0.6902 - £ 0.72 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.3394 - £ 1.3961 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| £ 1.3607 - £ 1.4174 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.3848 - £ 1.4457 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 4.6491 - £ 4.7483 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 4.6066 - £ 4.7058 | Request the lead time here |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.2785 - £ 1.3309 | 318 In stock |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.1679 - £ 1.2175 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| £ 3.5152 - £ 3.5861 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.7044 - £ 0.7328 | 109 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm