Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.6123 - £ 0.6392 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.9666 - £ 1.0063 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.3734 - £ 1.4316 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.6009 - £ 0.6265 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 4.7625 - £ 4.8476 | 28 In stock |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7044 - £ 0.7328 | 109 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.3153 - £ 1.3706 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.3607 - £ 1.4174 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 3.7278 - £ 3.7987 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| £ 5.2019 - £ 5.3011 | Request the lead time here |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7526 - £ 0.7838 | 396 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.0857 - £ 1.1311 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.1226 - £ 1.1693 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 2.2678 - £ 2.3529 | Request the lead time here |
0.984 in
25.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| £ 3.742 - £ 3.8128 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| £ 2.6789 - £ 2.7356 | Request the lead time here |
1.181 in
30.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 0.6591 - £ 0.686 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.9893 - £ 1.0304 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 5.0885 - £ 5.2019 | Request the lead time here |
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm