Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.099 - £ 0.1031 658 In stock
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0745 - £ 0.0776 1968 In stock
13.5 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0686 - £ 0.0715 24285 In stock
14.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0836 - £ 0.0908 1000 In stock
14.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.14 - £ 0.146 234 In stock
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
10112304 £ 0.3572 - £ 0.3727 400 In stock
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.2367 - £ 0.2466 Request the lead time here
40.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0785 - £ 0.0817 Request the lead time here
14.3 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.0949 - £ 0.0988 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.082 - £ 0.0854 Request the lead time here
15.1 mm
Black
1.57 mm
Polyamide 66
6.35 mm
10021361 £ 0.1027 - £ 0.107 Request the lead time here
21.0 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.0761 - £ 0.0793 Request the lead time here
13.5 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.4422 - £ 0.4606 Request the lead time here
11.0 mm
22.2 mm
11.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
10021521 £ 0.0686 - £ 0.0715 26991 In stock
11.9 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.1078 - £ 0.1124 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.4408 - £ 0.4592 Request the lead time here
14.3 mm
22.2 mm
11.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
£ 0.3231 - £ 0.3359 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.146 - £ 0.1545 140 In stock
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.299 - £ 0.3104 758 In stock
47.6 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.3118 - £ 0.3245 Request the lead time here
15.0 mm
Black
3.0 mm
Polyamide 66
9.0 mm
  • of 8
Snap Fit Bushing Nylon 6/6 Black

10021330

Price Range
£ 0.1031 - £ 0.099

Stock Levels
658 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021545

Price Range
£ 0.0776 - £ 0.0745

Stock Levels
1968 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10074213

Price Range
£ 0.0715 - £ 0.0686

Stock Levels
24285 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112229

Price Range
£ 0.0908 - £ 0.0836

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112243

Price Range
£ 0.146 - £ 0.14

Stock Levels
234 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112304

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
400 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021460

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021286

Price Range
£ 0.0817 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021316

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021293

Price Range
£ 0.0854 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021361

Price Range
£ 0.107 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021569

Price Range
£ 0.0793 - £ 0.0761

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 22.2 mm 11.0 mm 3.2 mm PA Black

10376836

Price Range
£ 0.4606 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.5 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    11.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021521

Price Range
£ 0.0715 - £ 0.0686

Stock Levels
26991 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021354

Price Range
£ 0.1124 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 22.2 mm 14.3 mm 3.2 mm PA Black

10376843

Price Range
£ 0.4592 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.5 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    14.3 mm
Snap Fit Bushing Nylon 6/6 Black

10112298

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112311

Price Range
£ 0.1545 - £ 0.146

Stock Levels
140 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021491

Price Range
£ 0.3104 - £ 0.299

Stock Levels
758 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    47.6 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10316214

Price Range
£ 0.3245 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.0 mm
  • Overall Diameter
    15.0 mm
  • Overall Height
    9.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66