Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.14 - £ 0.146 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
PGSB-29 £ 0.1366 - £ 0.1417 65 In stock
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.1306 - £ 0.1613 1000 In stock
23.8 mm
31.8 mm
34.5 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 1.0256 - £ 1.2662 Request the lead time here
80.3 mm
Black
6.4 mm
Heat Stabilized Nylon 6/6
18.3 mm
£ 0.0385 - £ 0.0476 Request the lead time here
3.2 mm
6.4 mm
7.9 mm
Black
1.6 mm
Nylon 6/6
7.9 mm
£ 0.0536 - £ 0.0662 Request the lead time here
12.7 mm
19.1 mm
21.4 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0778 - £ 0.0961 Request the lead time here
14.3 mm
17.5 mm
19.8 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0413 - £ 0.0511 Request the lead time here
9.9 mm
14.3 mm
16.7 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.2143 - £ 0.2646 1200 In stock
41.7 mm
50.8 mm
54.0 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.1001 - £ 0.1236 1800 In stock
19.5 mm
25.4 mm
28.6 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0918 - £ 0.1133 Request the lead time here
14.3 mm
22.2 mm
24.2 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.495 - £ 0.6112 Request the lead time here
44.5 mm
57.2 mm
63.0 mm
Black
6.4 mm
Heat Stabilized Nylon 6/6
18.3 mm
£ 0.0358 - £ 0.0442 Request the lead time here
9.5 mm
12.7 mm
14.7 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.0413 - £ 0.0511 Request the lead time here
11.1 mm
14.3 mm
16.7 mm
Black
3.2 mm
Nylon 6/6
10.5 mm
£ 0.0796 - £ 0.0983 Request the lead time here
12.7 mm
17.5 mm
19.8 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0742 - £ 0.0916 Request the lead time here
17.5 mm
22.2 mm
24.2 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0525 - £ 0.0648 Request the lead time here
6.4 mm
11.1 mm
13.5 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0536 - £ 0.0662 Request the lead time here
9.5 mm
19.1 mm
21.4 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.1001 - £ 0.1236 Request the lead time here
19.5 mm
25.4 mm
28.6 mm
White
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
£ 1.3421 - £ 1.6569 Request the lead time here
105.9 mm
Black
6.4 mm
Heat Stabilized Nylon 6/6
18.3 mm
  • of 8
Snap Fit Bushing PA66 Black

PGSB-15

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-29

Price Range
£ 0.1417 - £ 0.1366

Stock Levels
65 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 31.8 mm 23.8 mm 0.8-3.2 mm Nylon Black

22MP12515

Price Range
£ 0.1613 - £ 0.1306

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    34.5 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    23.8 mm
Snap Fit Bushing PA66 Black

22MP30039

Price Range
£ 1.2662 - £ 1.0256

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    80.3 mm
  • Overall Height
    18.3 mm
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
Snap Fit Bushing 6.4 mm 3.2 mm 1.6 mm Nylon Black

22MP02502

Price Range
£ 0.0476 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    7.9 mm
  • Overall Height
    7.9 mm
  • Approximate Cable Holding Diameter
    3.2 mm
Snap Fit Bushing 19.1 mm 12.7 mm 0.8-3.2 mm Nylon Black

22MP07508

Price Range
£ 0.0662 - £ 0.0536

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    19.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    12.7 mm
Snap Fit Bushing 17.5 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP06879

Price Range
£ 0.0961 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    17.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    14.3 mm
Snap Fit Bushing 14.3 mm 9.9 mm 0.8-3.2 mm Nylon Black

22MP05626

Price Range
£ 0.0511 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    9.9 mm
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm Nylon Black

22MP20026

Price Range
£ 0.2646 - £ 0.2143

Stock Levels
1200 In stock
Attributes
  • Compatible Hole Diameter
    50.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    41.7 mm
Snap Fit Bushing 25.4 mm 19.5 mm 0.8-3.2 mm Nylon Black

22MP10012

Price Range
£ 0.1236 - £ 0.1001

Stock Levels
1800 In stock
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    28.6 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    19.5 mm
Snap Fit Bushing 22.2 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP08709

Price Range
£ 0.1133 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    14.3 mm
Snap Fit Bushing 57.2 mm 44.5 mm 0.8-3.2 mm PA Black

22MP22529

Price Range
£ 0.6112 - £ 0.495

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    57.2 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    63.0 mm
  • Overall Height
    18.3 mm
  • Approximate Cable Holding Diameter
    44.5 mm
Snap Fit Bushing 12.7 mm 9.5 mm 3.2 mm PA Black

22MP05006

Price Range
£ 0.0442 - £ 0.0358

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    12.7 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing 14.3 mm 11.1 mm 0.8-3.2 mm Nylon Black

22MP05627

Price Range
£ 0.0511 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.5 mm
  • Approximate Cable Holding Diameter
    11.1 mm
Snap Fit Bushing 17.5 mm 12.7 mm 0.8-3.2 mm Nylon Black

22MP06878

Price Range
£ 0.0983 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    17.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    12.7 mm
Snap Fit Bushing 22.2 mm 17.5 mm 0.8-3.2 mm Nylon Black

22MP08711

Price Range
£ 0.0916 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    17.5 mm
Snap Fit Bushing 11.1 mm 6.4 mm 0.8-3.2 mm Nylon Black

22MP04376

Price Range
£ 0.0648 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    6.4 mm
Snap Fit Bushing 19.1 mm 9.5 mm 3.2 mm PA Black

22MP07506

Price Range
£ 0.0662 - £ 0.0536

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    19.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing 25.4 mm 19.5 mm 0.8-3.2 mm PA White

22MP10012W

Price Range
£ 0.1236 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    28.6 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    19.5 mm
Snap Fit Bushing PA66 Black

22MP40055

Price Range
£ 1.6569 - £ 1.3421

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    105.9 mm
  • Overall Height
    18.3 mm
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6