Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0413 - £ 0.0511 | Request the lead time here |
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0742 - £ 0.0916 | Request the lead time here |
0.5 in
12.7 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0536 - £ 0.0662 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0796 - £ 0.0983 | Request the lead time here |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0479 - £ 0.0592 | Request the lead time here |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0501 - £ 0.0717 | Request the lead time here |
0.24 in
6.1 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
£ 0.0524 - £ 0.0749 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
White
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.236 in
6.0 mm
|
||
£ 0.0385 - £ 0.0476 | Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.311 in
7.9 mm
|
||
£ 0.1001 - £ 0.1236 | 1800 In stock |
0.768 in
19.5 mm
|
1 in
25.4 mm
|
1.126 in
28.6 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0918 - £ 0.1133 | Request the lead time here |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0817 - £ 0.1008 | 9000 In stock |
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0723 - £ 0.0892 | Request the lead time here |
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0525 - £ 0.0648 | Request the lead time here |
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0778 - £ 0.0961 | Request the lead time here |
0.563 in
14.3 mm
|
0.689 in
17.5 mm
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 1.103 - £ 1.3617 | Request the lead time here |
|
|
3.661 in
93.0 mm
|
Black
|
0.252 in
6.4 mm
|
Heat Stabilized Nylon 6/6
|
0.72 in
18.3 mm
|
||
£ 0.1098 - £ 0.1356 | 450 In stock |
0.937 in
23.8 mm
|
1.094 in
27.8 mm
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 1.3421 - £ 1.6569 | Request the lead time here |
|
|
4.169 in
105.9 mm
|
Black
|
0.252 in
6.4 mm
|
Heat Stabilized Nylon 6/6
|
0.72 in
18.3 mm
|
||
£ 0.1313 - £ 0.1621 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
1.469 in
37.3 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0524 - £ 0.0749 | Request the lead time here |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
White
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.252 in
6.4 mm
|
||
£ 0.0799 - £ 0.0986 | Request the lead time here |
0.311 in
7.9 mm
|
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue