Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.3132 - £ 0.326 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
3.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
6.5 mm
£ 0.3189 - £ 0.3316 6140 In stock
2.5 mm
2.0 mm
1.6 mm
3.5 mm
£ 0.0988 - £ 0.1098 13950 In stock
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.0 mm
1.75 mm
1.6 mm
4.0 mm
£ 0.1913 - £ 0.1913 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
4.0 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.2711 - £ 0.2935 1587 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.1436 - £ 0.1595 1863 In stock
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.1759 - £ 0.1955 24000 In stock
2.0 mm
2.5 mm
1.6 mm
6.4 mm
£ 0.3529 - £ 0.3685 Request the lead time here
2.5 mm
1.5 mm
1.6 mm
6.0 mm
10022559 £ 0.2711 - £ 0.2935 85117 In stock
2.0 mm
2.5 mm
1.6 mm
6.4 mm
10022511 £ 0.2251 - £ 0.2575 7010 In stock
2.0 mm
2.5 mm
1.6 mm
3.2 mm
10022474 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.3104 - £ 0.3231 7591 In stock
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.3004 - £ 0.3118 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.5 mm
£ 0.3132 - £ 0.326 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
3.5 mm
£ 0.3004 - £ 0.3118 9900 In stock
2.5 mm
2.1 mm
1.6 mm
1.5 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.5 mm
2.1 mm
1.6 mm
4.5 mm
  • of 3
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10184578

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 6.5 mm PA UL94 V-2 Natural

10184653

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

10184738

Price Range
£ 0.3316 - £ 0.3189

Stock Levels
6140 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10022603

Price Range
£ 0.1098 - £ 0.0988

Stock Levels
13950 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10184523

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184608

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.75 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10381526

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10022498

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10022535

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
1587 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022481

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
1863 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10022542

Price Range
£ 0.1955 - £ 0.1759

Stock Levels
24000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184783

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.5 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

10022559

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
85117 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-0 Natural

10022511

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
7010 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-0 Natural

10022474

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

10184714

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
7591 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10184516

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

10184592

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

10184677

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
9900 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 4.5 mm PA UL94 V-2 Natural

10184752

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm