Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3812 - £ 0.3812 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
£ 0.652 - £ 0.652 | 9000 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
£ 0.9213 - £ 0.9213 | 495 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
£ 1.4316 - £ 1.4316 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
£ 2.1828 - £ 2.1828 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
£ 10.4039 - £ 10.6165 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
£ 8.5187 - £ 8.703 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
£ 0.7257 - £ 0.7257 | 900 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 1.5449 - £ 1.5449 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 1.6867 - £ 1.6867 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
£ 2.5797 - £ 2.6364 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
£ 6.3926 - £ 6.5201 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
£ 0.8121 - £ 0.8121 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
£ 2.4379 - £ 2.5372 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
£ 3.9404 - £ 4.0254 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
£ 6.6052 - £ 6.7469 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
£ 5.0035 - £ 5.1027 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
£ 4.8051 - £ 4.9043 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
£ 8.8589 - £ 9.0432 | 5 In stock |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 1.0205 - £ 1.0205 | 7000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue