Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws, also known as Socket Head Cap Bolts or Torx Head Screws, are made from Polyether Ether Ketone (PEEK). Peek Bolts have a unique combination of properties, making them ideal for many extreme applications. PEEK is classed as semi-crystalline thermoplastic and a high purity polymer, meaning our PEEK Screw range benefits from superior mechanical strength and offer chemical resistance.

A Socket Head Cap Screw are a type of machine screw that has a cylinder-shaped head. The head, which features a torx drive type, has a smaller diameter than other machine screw heads. Our Torx Socket Head Cap Screw offer is available in various thread sizes, including; M3, M4, M5 and M6 Socket Head Cap Screws.

  • Head Type: Low and Standard
  • Colour: Brown

Available in numerous sizes and are often purchased with Our Plastic Standard Hex Nuts.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length View
£ 4.9184 - £ 5.1169 Request the lead time here
0.8 mm
M5
12.0 mm
£ 8.4053 - £ 8.7597 8 In stock
1.0 mm
M6
20.0 mm
£ 2.9766 - £ 3.09 Request the lead time here
0.5 mm
M3
16.0 mm
£ 7.2997 - £ 7.5974 Request the lead time here
1.0 mm
M6
10.0 mm
£ 1.8143 - £ 1.8993 Request the lead time here
0.5 mm
M3
8.0 mm
£ 3.1608 - £ 3.2884 Request the lead time here
0.7 mm
M4
12.0 mm
£ 9.7094 - £ 10.1062 Request the lead time here
0.8 mm
M5
30.0 mm
£ 1.9844 - £ 2.0694 50 In stock
0.5 mm
M3
12.0 mm
£ 7.2997 - £ 7.5974 Request the lead time here
1.0 mm
M6
16.0 mm
£ 1.8143 - £ 1.8993 Request the lead time here
0.5 mm
M3
6.0 mm
£ 7.0729 - £ 7.3564 Request the lead time here
0.8 mm
M5
25.0 mm
£ 7.2997 - £ 7.5974 Request the lead time here
1.0 mm
M6
12.0 mm
£ 4.9184 - £ 5.1169 Request the lead time here
0.7 mm
M4
25.0 mm
£ 4.0254 - £ 4.1956 Request the lead time here
0.8 mm
M5
6.0 mm
£ 4.0254 - £ 4.1956 Request the lead time here
0.8 mm
M5
10.0 mm
  • of 3
Screw Socket Head Torx Drive M5 12.0 mm PEEK

187101670409

Price Range
£ 5.1169 - £ 4.9184

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 20.0 mm PEEK

187102470409

Price Range
£ 8.7597 - £ 8.4053

Stock Levels
8 In stock
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

187103270409

Price Range
£ 3.09 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M6 10.0 mm PEEK

187102170409

Price Range
£ 7.5974 - £ 7.2997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 8.0 mm PEEK

187102970409

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 12.0 mm PEEK

187103770409

Price Range
£ 3.2884 - £ 3.1608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 30.0 mm PEEK

187102070409

Price Range
£ 10.1062 - £ 9.7094

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

187103170409

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
50 In stock
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M6 16.0 mm PEEK

187102370409

Price Range
£ 7.5974 - £ 7.2997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 6.0 mm PEEK

187102870409

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M5 25.0 mm PEEK

187101970409

Price Range
£ 7.3564 - £ 7.0729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 12.0 mm PEEK

187102270409

Price Range
£ 7.5974 - £ 7.2997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M4 25.0 mm PEEK

187101270409

Price Range
£ 5.1169 - £ 4.9184

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 6.0 mm PEEK

187101370409

Price Range
£ 4.1956 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 10.0 mm PEEK

187101570409

Price Range
£ 4.1956 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm