Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
---|---|---|---|---|---|---|---|---|
£ 0.2325 - £ 0.4928 | 5400 In stock |
|
M8
|
Black
|
HDPE
|
|
||
£ 0.5669 - £ 1.1998 | 1800 In stock |
|
M8
|
Black
|
HDPE
|
|
||
£ 0.4816 - £ 1.0217 | 320 In stock |
|
M8
|
Grey
|
HDPE
|
|
||
498589 | £ 0.3055 - £ 0.645 | 151 In stock |
|
M10
|
Black
|
HDPE
|
|
|
£ 0.6096 - £ 1.2927 | 325 In stock |
|
M12
|
Black
|
HDPE
|
|
||
498593 | £ 0.472 - £ 1.0011 | 1505 In stock |
|
M10
|
Black
|
HDPE
|
|
|
£ 0.494 - £ 1.0475 | 22 In stock |
|
M12
|
Black
|
HDPE
|
|
||
£ 0.7994 - £ 1.7992 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
|
||
£ 0.8339 - £ 1.7675 | 115 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
498648 | £ 1.1211 - £ 2.3547 | 40 In stock |
|
M10
|
Black
|
HDPE
|
|
|
£ 2.8065 - £ 7.2288 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
£ 1.5137 - £ 3.1995 | 15 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
£ 3.9129 - £ 9.4168 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
PZML300-RM10B | £ 1.4312 - £ 3.0189 | Request the lead time here |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
|
£ 2.7356 - £ 5.6874 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
£ 1.4312 - £ 3.0447 | 436 In stock |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
||
£ 0.9679 - £ 1.0523 | Request the lead time here |
1.3 mm
|
M10
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
£ 0.7177 - £ 0.7799 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
||
£ 0.7356 - £ 0.8006 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
||
£ 0.6637 - £ 0.6776 | 1200 In stock |
1.5 mm
|
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue