Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Series Code: SR2051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Size | Colour | Maximum Compatible Cable Diameter | Mounting Method | View | |
---|---|---|---|---|---|---|---|
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
|
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.402 in
10.2 mm
|
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
STL9-750-4M-01 | £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
|
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
£ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
£ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue