Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
10029824 £ 0.0555 - £ 0.069 Request the lead time here
4.0 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.047 - £ 0.0586 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0579 - £ 0.072 4000 In stock
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0579 - £ 0.072 8996 In stock
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
12.7 mm
Clip On
10000533 £ 0.2289 - £ 0.2624 Request the lead time here
Natural
Press-Fit
£ 0.1119 - £ 0.1244 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
  • of 37
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10029824

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 10.0 mm 7.6 mm 10.2 mm PA Natural

10033319

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 31.8 mm 7.6 mm 10.2 mm PA Natural

10639320

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10033395

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10488201

Price Range
£ 0.0586 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

10033968

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    51.2 mm
  • Spacer Length
    10.0 mm
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10031032

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    66.6 mm
  • Spacer Length
    25.4 mm
Twist Ties 10.0 mm 17.8 mm 20.3 mm PA Natural

10034057

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    55.5 mm
  • Spacer Length
    10.0 mm
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10488041

Price Range
£ 0.072 - £ 0.0579

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    77.3 mm
  • Spacer Length
    31.8 mm
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10033722

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    39.8 mm
  • Spacer Length
    12.0 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10033746

Price Range
£ 0.072 - £ 0.0579

Stock Levels
8996 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    31.8 mm
  • Spacer Length
    4.0 mm
Twist Ties 10.0 mm 7.6 mm 10.2 mm PA Natural

10033784

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    41.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 32.5 mm 19.1 mm Nylon 6/6 Natural

10030059

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    60.0 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10032800

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 6.0 mm 10.2 mm 12.7 mm PA Natural

10033029

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 10.2 mm 12.7 mm 43.7 mm Nylon 6/6 Natural

10000533

Price Range
£ 0.2624 - £ 0.2289

Stock Levels
Request the lead time here
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    43.7 mm
  • Spacer Length
    6.4 mm
  • Colour
    Natural
Twist Ties 12.7 mm 17.8 mm 20.3 mm PA Natural

10031179

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    58.2 mm
  • Spacer Length
    12.7 mm
Twist Tie 23.1 mm 12.7 mm Nylon 6/6 Natural

10487976

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    44.2 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 31.8 mm 7.6 mm 10.2 mm PA Natural

10030905

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    63.6 mm
  • Spacer Length
    31.8 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10033869

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    39.8 mm
  • Spacer Length
    8.0 mm