Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 18.0132 - £ 27.7134 Request the lead time here
75.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 13.2804 - £ 20.4306 Request the lead time here
75.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 2.4786 - £ 3.5396 Request the lead time here
35.0
Standard Tolerance
M5
12.0
Heat Treated Steel
5.0
16.0
£ 3.2844 - £ 4.6943 Request the lead time here
80.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 10.0674 - £ 14.3852 Request the lead time here
120.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 6.8238 - £ 9.7448 Request the lead time here
120.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 4.6716 - £ 6.6692 Request the lead time here
75.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 2.8356 - £ 4.0468 Request the lead time here
40.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 3.6618 - £ 5.2339 Request the lead time here
50.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 9.4656 - £ 13.5218 Request the lead time here
100.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 6.4566 - £ 9.2268 Request the lead time here
100.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 3.3048 - £ 4.7267 Request the lead time here
40.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 2.703 - £ 3.8633 Request the lead time here
30.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 18.0744 - £ 25.8243 Request the lead time here
200.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
£ 25.959 - £ 39.933 Request the lead time here
130.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 11.067 - £ 15.8096 Request the lead time here
150.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
44.0
£ 27.7848 - £ 39.6915 Request the lead time here
160.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
£ 8.6904 - £ 12.4103 Request the lead time here
80.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 22.5114 - £ 32.1589 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 15.9732 - £ 22.8242 Request the lead time here
160.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
  • of 3
Swing Bolt M12 75.0 14.0 304 Stainless Steel

20199531

Price Range
£ 27.7134 - £ 18.0132

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    75.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M8 75.0 9.0 304 Stainless Steel

20199494

Price Range
£ 20.4306 - £ 13.2804

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    75.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M5 35.0 6.0 Heat Treated Steel

20198077

Price Range
£ 3.5396 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M5
  • l1
    35.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M6 80.0 7.0 Heat Treated Steel

20198138

Price Range
£ 4.6943 - £ 3.2844

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    80.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M16 120.0 17.0 Heat Treated Steel

20198312

Price Range
£ 14.3852 - £ 10.0674

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    120.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M12 120.0 14.0 Heat Treated Steel

20198275

Price Range
£ 9.7448 - £ 6.8238

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    120.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M10 75.0 12.0 Heat Treated Steel

20198206

Price Range
£ 6.6692 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    75.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M6 40.0 7.0 Heat Treated Steel

20198107

Price Range
£ 4.0468 - £ 2.8356

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    40.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 50.0 12.0 Heat Treated Steel

20198435

Price Range
£ 5.2339 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    50.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M16 100.0 17.0 Heat Treated Steel

20198305

Price Range
£ 13.5218 - £ 9.4656

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    100.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M12 100.0 14.0 Heat Treated Steel

20198268

Price Range
£ 9.2268 - £ 6.4566

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M8 40.0 9.0 Heat Treated Steel

20198145

Price Range
£ 4.7267 - £ 3.3048

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    40.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M6 30.0 7.0 Heat Treated Steel

20198091

Price Range
£ 3.8633 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    30.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M20 200.0 22.0 Heat Treated Steel

20198367

Price Range
£ 25.8243 - £ 18.0744

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    200.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M12 130.0 14.0 304 Stainless Steel

20199555

Price Range
£ 39.933 - £ 25.959

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    130.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M16 150.0 17.0 Heat Treated Steel

20198329

Price Range
£ 15.8096 - £ 11.067

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    150.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 160.0 25.0 Heat Treated Steel

20198398

Price Range
£ 39.6915 - £ 27.7848

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    160.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M16 80.0 17.0 Heat Treated Steel

20198299

Price Range
£ 12.4103 - £ 8.6904

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    80.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
£ 32.1589 - £ 22.5114

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M20 160.0 22.0 Heat Treated Steel

20198350

Price Range
£ 22.8242 - £ 15.9732

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    160.0
  • d2
    18.0
  • d3
    40.0