Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 2.8356 - £ 4.0468 Request the lead time here
40.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 3.3048 - £ 4.7267 Request the lead time here
40.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 5.4264 - £ 7.7483 Request the lead time here
120.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 11.067 - £ 15.8096 Request the lead time here
150.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
44.0
£ 27.7848 - £ 39.6915 Request the lead time here
160.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
£ 13.2804 - £ 20.4306 Request the lead time here
75.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 26.1732 - £ 40.2594 Request the lead time here
75.0
High Tolerance
M16
32.0
304 Stainless Steel
16.0
50.0
£ 4.3452 - £ 6.2051 Request the lead time here
100.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 3.06 - £ 4.3706 Request the lead time here
50.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 4.6716 - £ 6.6692 Request the lead time here
75.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 2.703 - £ 3.8633 Request the lead time here
30.0
Standard Tolerance
M6
14.0
Heat Treated Steel
6.0
18.0
£ 10.0674 - £ 14.3852 Request the lead time here
120.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 6.8238 - £ 9.7448 Request the lead time here
120.0
Standard Tolerance
M12
25.0
Heat Treated Steel
12.0
30.0
£ 5.0796 - £ 7.2627 Request the lead time here
100.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 3.774 - £ 5.3958 Request the lead time here
80.0
Standard Tolerance
M8
18.0
Heat Treated Steel
8.0
22.0
£ 8.6904 - £ 12.4103 Request the lead time here
80.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 22.5114 - £ 32.1589 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 11.3526 - £ 17.4624 Request the lead time here
50.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 13.056 - £ 18.6478 Request the lead time here
100.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
46.0
£ 3.6618 - £ 5.2339 Request the lead time here
50.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
  • of 3
Swing Bolt M6 40.0 7.0 Heat Treated Steel

20198107

Price Range
£ 4.0468 - £ 2.8356

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    40.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M8 40.0 9.0 Heat Treated Steel

20198145

Price Range
£ 4.7267 - £ 3.3048

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    40.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M10 120.0 12.0 Heat Treated Steel

20198220

Price Range
£ 7.7483 - £ 5.4264

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    120.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M16 150.0 17.0 Heat Treated Steel

20198329

Price Range
£ 15.8096 - £ 11.067

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    150.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 160.0 25.0 Heat Treated Steel

20198398

Price Range
£ 39.6915 - £ 27.7848

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    160.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 75.0 9.0 304 Stainless Steel

20199494

Price Range
£ 20.4306 - £ 13.2804

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    75.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M16 75.0 17.0 304 Stainless Steel

20199562

Price Range
£ 40.2594 - £ 26.1732

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M16
  • l1
    75.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M8 100.0 9.0 Heat Treated Steel

20198183

Price Range
£ 6.2051 - £ 4.3452

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    100.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M6 50.0 7.0 Heat Treated Steel

20198114

Price Range
£ 4.3706 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    50.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 75.0 12.0 Heat Treated Steel

20198206

Price Range
£ 6.6692 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    75.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M6 30.0 7.0 Heat Treated Steel

20198091

Price Range
£ 3.8633 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M6
  • l1
    30.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M16 120.0 17.0 Heat Treated Steel

20198312

Price Range
£ 14.3852 - £ 10.0674

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    120.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M12 120.0 14.0 Heat Treated Steel

20198275

Price Range
£ 9.7448 - £ 6.8238

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M12
  • l1
    120.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M10 100.0 12.0 Heat Treated Steel

20198213

Price Range
£ 7.2627 - £ 5.0796

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    100.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M8 80.0 9.0 Heat Treated Steel

20198176

Price Range
£ 5.3958 - £ 3.774

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M8
  • l1
    80.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M16 80.0 17.0 Heat Treated Steel

20198299

Price Range
£ 12.4103 - £ 8.6904

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    80.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
£ 32.1589 - £ 22.5114

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 50.0 9.0 304 Stainless Steel

20199487

Price Range
£ 17.4624 - £ 11.3526

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    50.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M20 100.0 22.0 Heat Treated Steel

20198336

Price Range
£ 18.6478 - £ 13.056

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    100.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M10 50.0 12.0 Heat Treated Steel

20198435

Price Range
£ 5.2339 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    50.0
  • d2
    10.0
  • d3
    20.0