Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | d2 | d3 | d4 | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.3331 - £ 0.7521 | 430 In stock |
2.039 in
51.8 mm
|
2.469 in
62.7 mm
|
2.13 in
54.1 mm
|
1.945 in
49.4 mm
|
2.043 in
51.9 mm
|
0.752 in
19.1 mm
|
3
|
||
£ 0.6647 - £ 1.5042 | Request the lead time here |
2.11 in
53.6 mm
|
2.5 in
63.5 mm
|
2.181 in
55.4 mm
|
2.012 in
51.1 mm
|
2.11 in
53.6 mm
|
0.752 in
19.1 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue