Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability D Thread Size SW Colour L Thread Standard Type View
£ 0.1193 - £ 0.127 Request the lead time here
22.0 mm
5/8 in x 18
13.0 mm
Yellow
12.5 mm
UNF
1
£ 0.4209 - £ 0.4578 Request the lead time here
55.0 mm
1-7/8 in x 12
30.0 mm
Yellow
14.0 mm
UNF
1
£ 0.1336 - £ 0.146 Request the lead time here
28.0 mm
7/8-14
15.0 mm
Yellow
13.5 mm
UNF
1
498674 £ 0.0928 - £ 0.1009 Request the lead time here
19.0 mm
1/2 in x 20
10.0 mm
Yellow
12.5 mm
UNF
1
£ 0.0925 - £ 0.0945 11200 In stock
14.5 mm
M10 x 1.5
7.0 mm
Yellow
12.0 mm
1
£ 0.1332 - £ 0.3664 Request the lead time here
16.8 mm
7/16-24
9.5 mm
Red
8.7 mm
UNF
2
£ 0.4238 - £ 0.4238 Request the lead time here
38.0 mm
M30 x 2.0
22.0 mm
Yellow
15.0 mm
1
£ 0.3897 - £ 0.3897 Request the lead time here
33.0 mm
M27 x 2.0
19.0 mm
Yellow
15.0 mm
1
£ 0.0755 - £ 0.0822 Request the lead time here
14.0 mm
3/8 in x 24
7.0 mm
Yellow
10.0 mm
UNF
1
£ 0.1856 - £ 0.2012 Request the lead time here
35.0 mm
11⁄16 in x 12
19.0 mm
Yellow
14.0 mm
UNF
1
£ 0.2253 - £ 0.2409 Request the lead time here
38.0 mm
13⁄16 in x 12
22.0 mm
Yellow
14.0 mm
UNF
1
£ 0.0944 - £ 0.1026 Request the lead time here
16.0 mm
7⁄16 in x 20
10.0 mm
Yellow
12.5 mm
UNF
1
498675 £ 0.1077 - £ 0.1077 Request the lead time here
21.0 mm
9⁄16 in x 18
10.0 mm
Yellow
12.5 mm
UNF
1
£ 0.3557 - £ 0.3855 Request the lead time here
50.0 mm
1-5/8 in x 12
24.0 mm
Yellow
14.0 mm
UNF
1
£ 0.265 - £ 0.282 Request the lead time here
42.0 mm
15⁄16 in x 12
24.0 mm
Yellow
14.0 mm
UNF
1
£ 0.1366 - £ 0.1366 Request the lead time here
27.0 mm
3/4 in x 16
13.0 mm
Yellow
13.5 mm
UNF
1
£ 0.1771 - £ 0.1771 Request the lead time here
31.0 mm
1 in x 14
17.0 mm
Yellow
13.5 mm
UNF
1
498686 £ 0.625 - £ 0.625 Request the lead time here
56.0 mm
1-1/2-11
30.0 mm
Yellow
15.0 mm
1
£ 0.1559 - £ 0.3454 Request the lead time here
29.5 mm
5/8 x 14
17.0 mm
Yellow
13.5 mm
GAS
1
498682 £ 0.0945 - £ 0.0945 2000 In stock
19.0 mm
1/4-19
10.0 mm
Yellow
12.5 mm
1
  • of 4
UNF Threads 5/8 in x 18 HDPE Yellow

498552

Price Range
£ 0.127 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    13.0 mm
  • Thread Size
    5/8 in x 18
UNF Threads 1-7/8 in x 12 HDPE Yellow

498680

Price Range
£ 0.4578 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    30.0 mm
  • Thread Size
    1-7/8 in x 12
Threaded Plug UNF Threads 7/8 x 14 HDPE Yellow

498677

Price Range
£ 0.146 - £ 0.1336

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    7/8-14
UNF Threads 1/2 in x 20 HDPE Yellow

498674

Price Range
£ 0.1009 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    1/2 in x 20
Threaded O-Ring Plug Metric Threads M10 x 1.5 HDPE Yellow

498662

Price Range
£ 0.0945 - £ 0.0925

Stock Levels
11200 In stock
Attributes
  • D
    14.5 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1.5
Threaded O-Ring Plug UNF Threads 7/16-24 HDPE Red

BLM3-24B

Price Range
£ 0.3664 - £ 0.1332

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • H
    15.8 mm
  • L
    8.7 mm
  • SW
    9.5 mm
  • Thread Size
    7/16-24
Threaded O-Ring Plug Metric Threads M30 X 2.0 HDPE Yellow

498548

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    22.0 mm
  • Thread Size
    M30 x 2.0
Threaded O-Ring Plug Metric Threads M27 X 2.0 HDPE Yellow

498668

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    19.0 mm
  • Thread Size
    M27 x 2.0
UNF Threads 3/8 in x 24 HDPE Yellow

498672

Price Range
£ 0.0822 - £ 0.0755

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    3/8 in x 24
UNF Threads 11⁄16 in x 12 HDPE Yellow

498554

Price Range
£ 0.2012 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    22.6 mm
  • L
    14.0 mm
  • SW
    19.0 mm
  • Thread Size
    11⁄16 in x 12
UNF Threads 13⁄16 in x 12 HDPE Yellow

498678

Price Range
£ 0.2409 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    22.6 mm
  • L
    14.0 mm
  • SW
    22.0 mm
  • Thread Size
    13⁄16 in x 12
UNF Threads 7⁄16 in x 20 HDPE Yellow

498673

Price Range
£ 0.1026 - £ 0.0944

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    19.7 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    7⁄16 in x 20
UNF Threads 9⁄16 in x 18 HDPE Yellow

498675

Price Range
£ 0.1077 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    9⁄16 in x 18
UNF Threads 1-5/8 in x 12 HDPE Yellow

498679

Price Range
£ 0.3855 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    1-5/8 in x 12
UNF Threads 15⁄16 in x 12 HDPE Yellow

498555

Price Range
£ 0.282 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    24.0 mm
  • L
    14.0 mm
  • SW
    24.0 mm
  • Thread Size
    15⁄16 in x 12
UNF Threads 3/4 in x 16 HDPE Yellow

498676

Price Range
£ 0.1366 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    13.0 mm
  • Thread Size
    3/4 in x 16
UNF Threads 1 in x 14 HDPE Yellow

498553

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • D
    31.0 mm
  • H
    22.1 mm
  • L
    13.5 mm
  • SW
    17.0 mm
  • Thread Size
    1 in x 14
Threaded Plug BSP Threads, Gas Threads 11/2 x 11 HDPE Yellow

498686

Price Range
£ 0.625 - £ 0.625

Stock Levels
Request the lead time here
Attributes
  • D
    56.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    1-1/2-11
Threaded Plug BSP Threads, Gas Threads 5/8 x 14 HDPE Yellow

498557

Price Range
£ 0.3454 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    17.0 mm
  • Thread Size
    5/8 x 14
Threaded Plug BSP Threads, Gas Threads 1/4 x 19 HDPE Yellow

498682

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
2000 In stock
Attributes
  • D
    19.0 mm
  • H
    19.7 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    1/4-19