Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
2.154 in
54.7 mm
|
1 5/8 - 12 in UNF
|
1.5 in
38.1 mm
|
Red
|
0.591 in
15.0 mm
|
|
|
|||
| 3200 In stock |
0.799 in
20.3 mm
|
9/16 - 18 in UNF
|
0.839 in
21.3 mm
|
Red
|
0.35 in
8.9 mm
|
|
|
|||
| 1140 In stock |
1.157 in
29.4 mm
|
7/8 - 14 in UNF
|
0.811 in
20.6 mm
|
Red
|
0.469 in
11.9 mm
|
|
|
|||
| Request the lead time here |
0.819 in
20.8 mm
|
5/8 - 18 in UNF
|
0.563 in
14.3 mm
|
Red
|
0.374 in
9.5 mm
|
|
|
|||
| Request the lead time here |
1.5 in
38.1 mm
|
1 3/16 - 12 in UNF
|
1.126 in
28.6 mm
|
Red
|
0.591 in
15.0 mm
|
|
|
|||
| Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1.0
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
1
|
|||
| Request the lead time here |
1.248 in
31.7 mm
|
1 - 14 in UNF
|
0.874 in
22.2 mm
|
Red
|
0.5 in
12.7 mm
|
|
|
|||
| 682 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| 10285763 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1.5
|
0.866 in
22.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
||
| Request the lead time here |
2.165 in
55.0 mm
|
M48 x 2.0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
1
|
|||
| 11200 In stock |
0.571 in
14.5 mm
|
M10 x 1.5
|
0.276 in
7.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| 4000 In stock |
0.866 in
22.0 mm
|
M14 x 1.5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M26 x 1.5
|
0.748 in
19.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1.5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
M22 x 1.5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M32 x 1.5
|
0.945 in
24.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
|
1
|
|||
| Request the lead time here |
1.772 in
45.0 mm
|
M36 x 2.0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
1
|
|||
| Request the lead time here |
1.496 in
38.0 mm
|
M30 x 2.0
|
0.866 in
22.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
1
|
|||
| 10286920 | Request the lead time here |
1.969 in
50.0 mm
|
M42 x 2.0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
1
|
||
| 10286944 | Request the lead time here |
2.362 in
60.0 mm
|
M52 x 2.0
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue