Menu Search

Threaded Protection Caps PCR

In production

Threaded Protection Caps protect threads and fittings from damage during production, storage and shipment, ensuring they remain in good condition and ready for use when needed. They keep contaminants like dirt, dust, debris and moisture out of the hole.

They feature a knurled head design that makes them easy to install and remove by hand. Simply twist them on to a pipe or tube. Used in various applications including hydraulic and pneumatic systems, automotive and industrial settings. Available in a wide range of thread sizes that conform to Metric, BSP/Gas and UNF standards.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size H D Thread Standard View
£ 0.0303 - £ 0.0472 Request the lead time here
3/8 x 19
11.3
18.7
BSP;GAS
£ 0.0251 - £ 0.0391 Request the lead time here
M11 x 1
12.0
14.0
Metric
£ 0.0496 - £ 0.0772 Request the lead time here
M26 x 1.5
14.0
28.3
Metric
£ 0.0343 - £ 0.0534 Request the lead time here
9/16" x 18
13.5
16.5
UNF/JIC
£ 0.0681 - £ 0.1059 Request the lead time here
1.1/16" x 12
19.0
29.4
UNF/JIC
£ 0.072 - £ 0.112 Request the lead time here
M36 x 2
16.0
38.8
Metric
£ 0.042 - £ 0.0654 Request the lead time here
M20 x 1.5
14.0
21.9
Metric
£ 0.0251 - £ 0.0391 Request the lead time here
3/8" x 24
8.3
11.0
UNF/JIC
£ 0.0673 - £ 0.1046 Request the lead time here
1.3/16" x 12
19.1
32.7
UNF/JIC
£ 0.049 - £ 0.0762 Request the lead time here
7/8" x 14
20.2
24.9
UNF/JIC
£ 0.0838 - £ 0.1304 Request the lead time here
1.5/8" x 12
22.0
44.8
UNF/JIC
£ 0.0876 - £ 0.1363 Request the lead time here
1.7/16" x 12
21.7
38.9
UNF/JIC
£ 0.0343 - £ 0.0534 Request the lead time here
1/2 x 14
13.5
23.2
GAS
£ 0.0303 - £ 0.0472 Request the lead time here
M16 x 1.5
12.0
17.9
Metric
£ 0.0876 - £ 0.1363 Request the lead time here
1.5/16" x 12
22.2
36.4
UNF/JIC
£ 0.0202 - £ 0.0315 Request the lead time here
M12 x 1.5
12.0
14.0
Metric
£ 0.0266 - £ 0.0415 Request the lead time here
M8 x 1
10.0
9.9
Metric
£ 0.064 - £ 0.0996 Request the lead time here
1" x 14
17.2
27.6
UNF/JIC
£ 0.0324 - £ 0.0505 Request the lead time here
7/16" x 24
13.7
13.3
UNF/JIC
£ 0.1359 - £ 0.151 Request the lead time here
2 x 11
21.0
61.9
GAS
  • of 2
Threaded Cap 3/8 x 19 BSP;GAS LDPE - PCR Green

20751371

Price Range
£ 0.0472 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • H
    11.3 mm
  • Thread Size
    3/8 x 19
  • Thread Standard
    BSP;GAS
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M11 x 1 LDPE - PCR Green

20751463

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • Thread Size
    M11 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M26 x 1.5 LDPE - PCR Green

20751555

Price Range
£ 0.0772 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 9/16" x 18 UNF/JIC LDPE - PCR Green

20751654

Price Range
£ 0.0534 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    16.5 mm
  • Thread Size
    9/16" x 18
  • Thread Standard
    UNF/JIC
  • Colour
    Green
Threaded Cap 1.1/16" x 12 UNF/JIC LDPE - PCR Green

20751708

Price Range
£ 0.1059 - £ 0.0681

Stock Levels
Request the lead time here
Attributes
  • H
    19.0 mm
  • Thread Size
    1.1/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M36 x 2 LDPE - PCR Green

20751586

Price Range
£ 0.112 - £ 0.072

Stock Levels
Request the lead time here
Attributes
  • H
    16.0 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M20 x 1.5 LDPE - PCR Green

20751524

Price Range
£ 0.0654 - £ 0.042

Stock Levels
Request the lead time here
Attributes
  • H
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 3/8" x 24 UNF/JIC LDPE - PCR Green

20751623

Price Range
£ 0.0391 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • H
    8.3 mm
  • Thread Size
    3/8" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.3/16" x 12 UNF/JIC LDPE - PCR Green

20751715

Price Range
£ 0.1046 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • H
    19.1 mm
  • Thread Size
    1.3/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/8" x 14 UNF/JIC LDPE - PCR Green

20751685

Price Range
£ 0.0762 - £ 0.049

Stock Levels
Request the lead time here
Attributes
  • H
    20.2 mm
  • Thread Size
    7/8" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.5/8" x 12 UNF/JIC LDPE - PCR Green

20751746

Price Range
£ 0.1304 - £ 0.0838

Stock Levels
Request the lead time here
Attributes
  • H
    22.0 mm
  • Thread Size
    1.5/8" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1.7/16" x 12 UNF/JIC LDPE - PCR Green

20751739

Price Range
£ 0.1363 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • H
    21.7 mm
  • Thread Size
    1.7/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1/2 x 14 BSPGAS LDPE - PCR Green

20751388

Price Range
£ 0.0534 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • H
    13.5 mm
  • D
    23.2 mm
  • Thread Size
    1/2 x 14
  • Thread Standard
    GAS
  • Thread Standard
    BSP
Threaded Cap M16 x 1.5 LDPE - PCR Green

20751500

Price Range
£ 0.0472 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    17.9 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap 1.5/16" x 12 UNF/JIC LDPE - PCR Green

20751722

Price Range
£ 0.1363 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • H
    22.2 mm
  • Thread Size
    1.5/16" x 12
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap M12 x 1.5 LDPE - PCR Green

20751487

Price Range
£ 0.0315 - £ 0.0202

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • D
    14.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric
  • Colour
    Green
Threaded Cap M8 x 1 LDPE - PCR Green

20751449

Price Range
£ 0.0415 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • Thread Size
    M8 x 1
  • Thread Standard
    Metric
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 1" x 14 UNF/JIC LDPE - PCR Green

20751692

Price Range
£ 0.0996 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • H
    17.2 mm
  • Thread Size
    1" x 14
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 7/16" x 24 UNF/JIC LDPE - PCR Green

20751647

Price Range
£ 0.0505 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • H
    13.7 mm
  • Thread Size
    7/16" x 24
  • Thread Standard
    UNF/JIC
  • Colour
    Green
  • Material
    LDPE - PCR
Threaded Cap 2 x 11 BSPGAS LDPE - PCR Green

20751432

Price Range
£ 0.151 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • H
    21.0 mm
  • D
    61.9 mm
  • Thread Size
    2 x 11
  • Thread Standard
    GAS
  • Thread Standard
    BSP