Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, HDPE, Nylon Colour: Natural, Yellow, Red Series Code: SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|---|---|
10685 | £ 0.1806 - £ 0.1806 | Request the lead time here |
1.157 in
29.4 mm
|
1-1/16
|
Red
|
|
LDPE
|
0.748 in
19.0 mm
|
UNF Threads
|
|
£ 0.1108 - £ 0.1108 | 11750 In stock |
0.906 in
23.0 mm
|
13/16
|
Red
|
|
LDPE
|
0.602 in
15.3 mm
|
UNF Threads
|
||
£ 0.2237 - £ 0.2237 | 16058 In stock |
1.339 in
34.0 mm
|
M30
|
Red
|
|
LDPE
|
0.551 in
14.0 mm
|
Metric Threads
|
||
£ 0.1036 - £ 0.1036 | 68402 In stock |
0.626 in
15.9 mm
|
M14
|
Red
|
|
LDPE
|
0.472 in
12.0 mm
|
Metric Threads
|
||
12954 | £ 0.5489 - £ 0.5489 | Request the lead time here |
2.815 in
71.5 mm
|
2-1/4
|
Red
|
|
LDPE
|
0.984 in
25.0 mm
|
Gas Threads
|
|
12826 | £ 0.1681 - £ 0.1681 | 5200 In stock |
1.087 in
27.6 mm
|
1
|
Red
|
|
LDPE
|
0.677 in
17.2 mm
|
UNF Threads
|
|
£ 0.0739 - £ 0.1552 | Request the lead time here |
0.965 in
24.5 mm
|
11/16
|
Red
|
|
Nylon
|
0.965 in
24.5 mm
|
UNF Threads
|
||
11053 | £ 0.2793 - £ 0.2793 | Request the lead time here |
1.764 in
44.8 mm
|
1-5/8
|
Red
|
|
LDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
|
12847 | £ 0.1021 - £ 0.1021 | 14000 In stock |
0.854 in
21.7 mm
|
3/4
|
Red
|
|
LDPE
|
0.543 in
13.8 mm
|
UNF Threads
|
|
£ 0.3126 - £ 0.3126 | 1300 In stock |
1.98 in
50.3 mm
|
1-7/8
|
Red
|
|
LDPE
|
0.984 in
25.0 mm
|
UNF Threads
|
||
11089 | £ 0.1445 - £ 0.1445 | 20150 In stock |
0.98 in
24.9 mm
|
7/8
|
Red
|
|
LDPE
|
0.795 in
20.2 mm
|
UNF Threads
|
|
£ 0.0789 - £ 0.0789 | 16450 In stock |
0.39 in
9.9 mm
|
M8
|
Red
|
|
LDPE
|
0.394 in
10.0 mm
|
Metric Threads
|
||
£ 0.1889 - £ 0.1889 | 7400 In stock |
1.287 in
32.7 mm
|
13/16
|
Red
|
|
LDPE
|
0.752 in
19.1 mm
|
UNF Threads
|
||
10151 | £ 0.2098 - £ 0.2098 | 5400 In stock |
1.433 in
36.4 mm
|
1-5/16
|
Red
|
|
LDPE
|
0.874 in
22.2 mm
|
UNF Threads
|
|
£ 0.0664 - £ 0.0664 | 22931 In stock |
0.433 in
11.0 mm
|
3/8
|
Red
|
|
LDPE
|
0.327 in
8.3 mm
|
UNF Threads
|
||
11041 | £ 0.0843 - £ 0.0843 | 13417 In stock |
0.65 in
16.5 mm
|
9/16
|
Red
|
|
LDPE
|
0.531 in
13.5 mm
|
UNF Threads
|
|
£ 0.2459 - £ 0.2459 | 6400 In stock |
1.531 in
38.9 mm
|
1-7/16
|
Red
|
|
LDPE
|
0.854 in
21.7 mm
|
UNF Threads
|
||
10205 | £ 0.1174 - £ 0.1174 | 56848 In stock |
1.157 in
29.4 mm
|
3/4
|
Red
|
|
LDPE
|
0.697 in
17.7 mm
|
Gas Threads
|
|
£ 0.0729 - £ 0.0729 | Request the lead time here |
0.524 in
13.3 mm
|
7/16
|
Red
|
|
LDPE
|
0.508 in
12.9 mm
|
UNF Threads
|
||
£ 0.0729 - £ 0.0729 | 2700 In stock |
0.524 in
13.3 mm
|
7/16
|
Red
|
|
LDPE
|
0.539 in
13.7 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue