Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
10263303 £ 0.8788 - £ 0.8972 Request the lead time here
70.0 mm
2-1/4-11 in
Yellow
17.0 mm
19.5 mm
76.8 mm
BSP
£ 0.0751 - £ 0.0766 5000 In stock
12.0 mm
1/8-28 in
Yellow
11.0 mm
13.0 mm
13.2 mm
BSP
10263235 £ 0.1212 - £ 0.1235 Request the lead time here
24.0 mm
1/2-14 in
Yellow
15.0 mm
17.0 mm
26.0 mm
BSP
£ 0.5046 - £ 0.5046 Request the lead time here
45.0 mm
1-1/4-11 in
Yellow
17.0 mm
19.0 mm
49.4 mm
BSP
10263266 £ 0.309 - £ 0.309 2735 In stock
36.0 mm
#1-11 in
Yellow
17.0 mm
19.0 mm
39.5 mm
BSP
£ 0.5443 - £ 0.5556 Request the lead time here
50.0 mm
1-1/2-11 in
Yellow
17.0 mm
19.5 mm
54.8 mm
BSP
£ 1.0956 - £ 1.1183 Request the lead time here
80.0 mm
2-1/2-11 in
Yellow
17.0 mm
19.5 mm
87.7 mm
BSP
£ 0.1984 - £ 0.2069 14839 In stock
32.0 mm
7/8-14 in
Yellow
15.0 mm
17.0 mm
35.1 mm
BSP
10263211 £ 0.0963 - £ 0.0983 Request the lead time here
15.0 mm
1/4-19 in
Yellow
13.0 mm
15.0 mm
16.5 mm
BSP
£ 0.1359 - £ 0.1386 9782 In stock
25.0 mm
5/8-14 in
Yellow
15.0 mm
17.0 mm
27.4 mm
BSP
£ 0.105 - £ 0.1071 4208 In stock
20.0 mm
M18 x 1.5
Yellow
13.0 mm
15.0 mm
21.9 mm
Metric
£ 0.231 - £ 0.2352 Request the lead time here
32.0 mm
M30 x 2
Yellow
15.0 mm
17.0 mm
35.1 mm
Metric
£ 0.0782 - £ 0.0798 Request the lead time here
12.0 mm
M10 x 1
Yellow
11.0 mm
13.0 mm
13.2 mm
Metric
10263068 £ 0.0993 - £ 0.0993 500 In stock
18.0 mm
5/8-18 in
Yellow
13.5 mm
15.5 mm
19.7 mm
UNF
£ 0.3926 - £ 0.4011 Request the lead time here
45.0 mm
M42 x 2
Yellow
16.0 mm
18.5 mm
49.4 mm
Metric
10263129 £ 0.1927 - £ 0.197 Request the lead time here
30.0 mm
1-1/16-12 in
Yellow
16.5 mm
18.5 mm
32.9 mm
UNF
£ 0.0905 - £ 0.0924 Request the lead time here
15.0 mm
1/2-20 in
Yellow
13.0 mm
15.0 mm
16.5 mm
UNF
£ 0.2097 - £ 0.214 Request the lead time here
32.0 mm
M30 x 1.5
Yellow
13.0 mm
15.0 mm
35.1 mm
Metric
£ 0.105 - £ 0.1071 Request the lead time here
22.0 mm
M20 x 1.5
Yellow
13.0 mm
15.0 mm
24.1 mm
Metric
£ 0.3217 - £ 0.3288 Request the lead time here
39.0 mm
M36 x 1.5
Yellow
14.0 mm
16.0 mm
42.8 mm
Metric
  • of 3
Threaded Sealing Cap BSP Threads HDPE Yellow

10263303

Price Range
£ 0.8972 - £ 0.8788

Stock Levels
Request the lead time here
Attributes
  • SW1
    70.0 mm
  • SW2
    76.8 mm
  • D
    80.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263204

Price Range
£ 0.0766 - £ 0.0751

Stock Levels
5000 In stock
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263235

Price Range
£ 0.1235 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.0 mm
  • D
    27.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263273

Price Range
£ 0.5046 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263266

Price Range
£ 0.309 - £ 0.309

Stock Levels
2735 In stock
Attributes
  • SW1
    36.0 mm
  • SW2
    39.5 mm
  • D
    41.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263280

Price Range
£ 0.5556 - £ 0.5443

Stock Levels
Request the lead time here
Attributes
  • SW1
    50.0 mm
  • SW2
    54.8 mm
  • D
    56.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263310

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
Request the lead time here
Attributes
  • SW1
    80.0 mm
  • SW2
    87.7 mm
  • D
    90.0 mm
  • H
    19.5 mm
  • h
    17.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263259

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
14839 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263211

Price Range
£ 0.0983 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap BSP Threads HDPE Yellow

10263242

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
9782 In stock
Attributes
  • SW1
    25.0 mm
  • SW2
    27.4 mm
  • D
    29.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262863

Price Range
£ 0.1071 - £ 0.105

Stock Levels
4208 In stock
Attributes
  • SW1
    20.0 mm
  • SW2
    21.9 mm
  • D
    23.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262948

Price Range
£ 0.2352 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    17.0 mm
  • h
    15.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262818

Price Range
£ 0.0798 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.2 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263068

Price Range
£ 0.0993 - £ 0.0993

Stock Levels
500 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.5 mm
  • h
    13.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262979

Price Range
£ 0.4011 - £ 0.3926

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    18.5 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263129

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • SW1
    30.0 mm
  • SW2
    32.9 mm
  • D
    34.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263044

Price Range
£ 0.0924 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262931

Price Range
£ 0.214 - £ 0.2097

Stock Levels
Request the lead time here
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262870

Price Range
£ 0.1071 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • SW1
    22.0 mm
  • SW2
    24.1 mm
  • D
    25.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262955

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    16.0 mm
  • h
    14.0 mm