Menu Search

Threaded Sealing Caps

In stock

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing.
  • It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: HDPE Colour: Yellow, Red Series Code: SR1126

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability SW1 Thread Size Colour h H SW2 Thread Standard View
£ 0.5173 - £ 0.5272 Request the lead time here
52.0 mm
1-7/8-12 in
Yellow
16.5 mm
19.0 mm
57.0 mm
UNF
£ 0.3798 - £ 0.3869 Request the lead time here
45.0 mm
1-5/8-12 in
Yellow
16.5 mm
19.0 mm
49.4 mm
UNF
£ 0.0904 - £ 0.0922 79189 In stock
16.0 mm
M14 x 1.5
Yellow
13.0 mm
15.0 mm
17.5 mm
Metric
£ 0.3472 - £ 0.3614 610 In stock
40.0 mm
1-7/16-12 in
Yellow
16.5 mm
18.5 mm
43.9 mm
UNF
£ 0.4082 - £ 0.4167 Request the lead time here
48.0 mm
1-3/4-12 in
Yellow
14.5 mm
17.0 mm
52.6 mm
UNF
£ 0.0973 - £ 0.0993 5643 In stock
18.0 mm
M16 x 1.5
Yellow
13.0 mm
15.0 mm
19.7 mm
Metric
£ 0.0827 - £ 0.0844 Request the lead time here
14.0 mm
M12 x 1.5
Yellow
13.0 mm
15.0 mm
15.4 mm
Metric
10262801 £ 0.0737 - £ 0.0752 27280 In stock
10.0 mm
M8 x 1
Yellow
11.0 mm
13.0 mm
11.0 mm
Metric
£ 0.12 - £ 0.1224 6041 In stock
23.0 mm
13/16-16 in
Yellow
14.5 mm
16.5 mm
25.2 mm
UNF
£ 0.0782 - £ 0.0798 Request the lead time here
12.0 mm
M10 x 1
Yellow
11.0 mm
13.0 mm
13.2 mm
Metric
£ 0.0813 - £ 0.083 49360 In stock
14.0 mm
M12 x 1
Yellow
11.0 mm
13.0 mm
15.4 mm
Metric
£ 0.1488 - £ 0.1516 Request the lead time here
24.0 mm
7/8-14 in
Yellow
15.5 mm
17.5 mm
26.3 mm
UNF
£ 0.3217 - £ 0.3288 Request the lead time here
39.0 mm
M36 x 1.5
Yellow
14.0 mm
16.0 mm
42.8 mm
Metric
£ 0.3387 - £ 0.3458 Request the lead time here
39.0 mm
M36 x 2
Yellow
16.0 mm
18.0 mm
42.8 mm
Metric
10263136 £ 0.2097 - £ 0.214 1000 In stock
32.0 mm
1-3/16-12 in
Yellow
16.5 mm
18.5 mm
35.1 mm
UNF
£ 0.1224 - £ 0.125 Request the lead time here
24.0 mm
M22 x 1.5
Yellow
13.0 mm
15.0 mm
26.3 mm
Metric
£ 0.1644 - £ 0.1686 Request the lead time here
28.0 mm
M26 x 1.5
Yellow
13.0 mm
15.0 mm
30.7 mm
Metric
£ 0.4139 - £ 0.4223 Request the lead time here
48.0 mm
M45 x 2
Yellow
16.0 mm
18.5 mm
52.6 mm
Metric
£ 0.0905 - £ 0.0924 Request the lead time here
15.0 mm
1/2-20 in
Yellow
13.0 mm
15.0 mm
16.5 mm
UNF
£ 0.0827 - £ 0.0844 1242 In stock
13.0 mm
7/16-24 in
Yellow
12.5 mm
14.5 mm
14.3 mm
UNF
  • of 3
Threaded Sealing Cap UNF Threads HDPE Yellow

10263198

Price Range
£ 0.5272 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • SW1
    52.0 mm
  • SW2
    57.0 mm
  • D
    59.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263174

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • SW1
    45.0 mm
  • SW2
    49.4 mm
  • D
    51.0 mm
  • H
    19.0 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262849

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
79189 In stock
Attributes
  • SW1
    16.0 mm
  • SW2
    17.5 mm
  • D
    18.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263167

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
610 In stock
Attributes
  • SW1
    40.0 mm
  • SW2
    43.9 mm
  • D
    45.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263181

Price Range
£ 0.4167 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    17.0 mm
  • h
    14.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262856

Price Range
£ 0.0993 - £ 0.0973

Stock Levels
5643 In stock
Attributes
  • SW1
    18.0 mm
  • SW2
    19.7 mm
  • D
    21.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262832

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262801

Price Range
£ 0.0752 - £ 0.0737

Stock Levels
27280 In stock
Attributes
  • SW1
    10.0 mm
  • SW2
    11.0 mm
  • D
    12.0 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263082

Price Range
£ 0.1224 - £ 0.12

Stock Levels
6041 In stock
Attributes
  • SW1
    23.0 mm
  • SW2
    25.2 mm
  • D
    26.5 mm
  • H
    16.5 mm
  • h
    14.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262818

Price Range
£ 0.0798 - £ 0.0782

Stock Levels
Request the lead time here
Attributes
  • SW1
    12.0 mm
  • SW2
    13.2 mm
  • D
    14.2 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262825

Price Range
£ 0.083 - £ 0.0813

Stock Levels
49360 In stock
Attributes
  • SW1
    14.0 mm
  • SW2
    15.4 mm
  • D
    16.5 mm
  • H
    13.0 mm
  • h
    11.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263105

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    17.5 mm
  • h
    15.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262955

Price Range
£ 0.3288 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    16.0 mm
  • h
    14.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262962

Price Range
£ 0.3458 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • SW1
    39.0 mm
  • SW2
    42.8 mm
  • D
    44.5 mm
  • H
    18.0 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263136

Price Range
£ 0.214 - £ 0.2097

Stock Levels
1000 In stock
Attributes
  • SW1
    32.0 mm
  • SW2
    35.1 mm
  • D
    36.5 mm
  • H
    18.5 mm
  • h
    16.5 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262887

Price Range
£ 0.125 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • SW1
    24.0 mm
  • SW2
    26.3 mm
  • D
    27.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262917

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • SW1
    28.0 mm
  • SW2
    30.7 mm
  • D
    32.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap Metric Threads HDPE Yellow

10262993

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • SW1
    48.0 mm
  • SW2
    52.6 mm
  • D
    54.5 mm
  • H
    18.5 mm
  • h
    16.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263044

Price Range
£ 0.0924 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • SW1
    15.0 mm
  • SW2
    16.5 mm
  • D
    17.5 mm
  • H
    15.0 mm
  • h
    13.0 mm
Threaded Sealing Cap UNF Threads HDPE Yellow

10263037

Price Range
£ 0.0844 - £ 0.0827

Stock Levels
1242 In stock
Attributes
  • SW1
    13.0 mm
  • SW2
    14.3 mm
  • D
    15.5 mm
  • H
    14.5 mm
  • h
    12.5 mm