Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0905 - £ 0.0924 | Request the lead time here |
0.591 in
15.0 mm
|
1/2 in
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
UNF Threads
|
||
£ 0.2523 - £ 0.2565 | Request the lead time here |
1.417 in
36.0 mm
|
1-5/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.555 in
39.5 mm
|
UNF Threads
|
||
£ 0.1347 - £ 0.1374 | 250 In stock |
1.024 in
26.0 mm
|
M24 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.122 in
28.5 mm
|
Metric Threads
|
||
£ 0.1644 - £ 0.1686 | Request the lead time here |
1.102 in
28.0 mm
|
M26 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.209 in
30.7 mm
|
Metric Threads
|
||
467066 | £ 0.1927 - £ 0.197 | Request the lead time here |
1.181 in
30.0 mm
|
1-1/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.295 in
32.9 mm
|
UNF Threads
|
|
£ 0.1133 - £ 0.1513 | Request the lead time here |
0.512 in
13.0 mm
|
7/16
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.563 in
14.3 mm
|
UNF Threads
|
||
467059 | £ 0.0973 - £ 0.0993 | 12800 In stock |
0.63 in
16.0 mm
|
9/16
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
UNF Threads
|
|
£ 0.3118 - £ 0.9461 | Request the lead time here |
1.496 in
38.0 mm
|
1-3/8
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.642 in
41.7 mm
|
UNF Threads
|
||
£ 0.2097 - £ 0.214 | 20 In stock |
1.26 in
32.0 mm
|
M30 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.382 in
35.1 mm
|
Metric Threads
|
||
£ 0.0766 - £ 0.0766 | 250 In stock |
0.433 in
11.0 mm
|
3/8 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.476 in
12.1 mm
|
UNF Threads
|
||
£ 0.0751 - £ 0.0766 | Request the lead time here |
0.315 in
8.0 mm
|
1/4
|
Yellow
|
0.453 in
11.5 mm
|
0.531 in
13.5 mm
|
0.346 in
8.8 mm
|
UNF Threads
|
||
£ 0.1488 - £ 0.1516 | 150 In stock |
0.945 in
24.0 mm
|
7/8
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.035 in
26.3 mm
|
UNF Threads
|
||
£ 0.0827 - £ 0.0844 | Request the lead time here |
0.512 in
13.0 mm
|
7/16
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.563 in
14.3 mm
|
UNF Threads
|
||
467067 | £ 0.2097 - £ 0.214 | 1250 In stock |
1.26 in
32.0 mm
|
1-3/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.382 in
35.1 mm
|
UNF Threads
|
|
£ 0.1644 - £ 0.1686 | 2750 In stock |
1.063 in
27.0 mm
|
1
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.165 in
29.6 mm
|
UNF Threads
|
||
£ 0.3926 - £ 0.4011 | Request the lead time here |
1.772 in
45.0 mm
|
M42 x 2.0
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
1.945 in
49.4 mm
|
Metric Threads
|
||
£ 0.5443 - £ 0.5556 | Request the lead time here |
2.165 in
55.0 mm
|
M52 x 2.0
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
2.374 in
60.3 mm
|
Metric Threads
|
||
£ 0.3217 - £ 0.3288 | Request the lead time here |
1.535 in
39.0 mm
|
M36 x 1.5
|
Yellow
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
1.685 in
42.8 mm
|
Metric Threads
|
||
£ 0.3387 - £ 0.3458 | Request the lead time here |
1.535 in
39.0 mm
|
M36 x 2.0
|
Yellow
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
1.685 in
42.8 mm
|
Metric Threads
|
||
467060 | £ 0.0993 - £ 0.0993 | 500 In stock |
0.709 in
18.0 mm
|
5/8
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.776 in
19.7 mm
|
UNF Threads
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue