Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1644 - £ 0.1686 | 2000 In stock |
1.063 in
27.0 mm
|
#1-14 in
|
Yellow
|
0.61 in
15.5 mm
|
0.689 in
17.5 mm
|
1.165 in
29.6 mm
|
UNF
|
||
| 10263068 | £ 0.0993 - £ 0.0993 | 500 In stock |
0.709 in
18.0 mm
|
5/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
0.776 in
19.7 mm
|
UNF
|
|
| £ 0.1828 - £ 0.1856 | Request the lead time here |
1.181 in
30.0 mm
|
M28 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.295 in
32.9 mm
|
Metric
|
||
| £ 0.1414 - £ 0.1445 | Request the lead time here |
1.063 in
27.0 mm
|
M25 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.165 in
29.6 mm
|
Metric
|
||
| £ 0.2097 - £ 0.214 | Request the lead time here |
1.26 in
32.0 mm
|
M30 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.382 in
35.1 mm
|
Metric
|
||
| 10263129 | £ 0.1927 - £ 0.197 | Request the lead time here |
1.181 in
30.0 mm
|
1-1/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.295 in
32.9 mm
|
UNF
|
|
| 10263136 | £ 0.2097 - £ 0.214 | 1000 In stock |
1.26 in
32.0 mm
|
1-3/16-12 in
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.382 in
35.1 mm
|
UNF
|
|
| £ 0.0827 - £ 0.0844 | 1242 In stock |
0.512 in
13.0 mm
|
7/16-24 in
|
Yellow
|
0.492 in
12.5 mm
|
0.571 in
14.5 mm
|
0.563 in
14.3 mm
|
UNF
|
||
| £ 0.4139 - £ 0.4223 | Request the lead time here |
1.89 in
48.0 mm
|
M45 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
2.071 in
52.6 mm
|
Metric
|
||
| £ 0.1347 - £ 0.1374 | 21995 In stock |
1.024 in
26.0 mm
|
M24 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.122 in
28.5 mm
|
Metric
|
||
| £ 0.3926 - £ 0.4011 | Request the lead time here |
1.772 in
45.0 mm
|
M42 x 2
|
Yellow
|
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
1.945 in
49.4 mm
|
Metric
|
||
| £ 0.1431 - £ 0.1431 | Request the lead time here |
0.945 in
24.0 mm
|
7/8-18 in
|
Yellow
|
0.531 in
13.5 mm
|
0.61 in
15.5 mm
|
1.035 in
26.3 mm
|
UNF
|
||
| £ 0.105 - £ 0.1071 | Request the lead time here |
0.866 in
22.0 mm
|
M20 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.949 in
24.1 mm
|
Metric
|
||
| £ 0.1743 - £ 0.1771 | 132500 In stock |
1.102 in
28.0 mm
|
3/4-14 in
|
Yellow
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP
|
||
| £ 0.0928 - £ 0.0928 | 5511 In stock |
0.512 in
13.0 mm
|
7/16-20 in
|
Yellow
|
0.65 in
16.5 mm
|
0.591 in
15.0 mm
|
0.563 in
14.3 mm
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue