Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
£ 3.2134 - £ 4.2876 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
20.0
M8
£ 3.6918 - £ 4.9194 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
£ 3.4842 - £ 4.6486 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
£ 4.7118 - £ 6.2824 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
35.0
M10
£ 3.9355 - £ 5.2444 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
35.0
M8
£ 2.1483 - £ 2.8614 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
5.0
M4
£ 2.726 - £ 3.6377 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
12.0
M5
£ 2.401 - £ 3.1953 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
8.0
M4
£ 4.6938 - £ 6.2553 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
40.0
M5
£ 5.8853 - £ 7.844 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
55.0
M10
£ 4.9736 - £ 6.6254 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
50.0
M6
£ 4.1341 - £ 5.5061 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
25.0
M10
£ 2.5906 - £ 3.4571 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
12.0
M3
£ 2.0761 - £ 2.7711 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
6.0
M3
£ 4.8923 - £ 6.5261 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
30.0
M10
£ 3.9897 - £ 5.3166 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
30.0
M8
£ 5.2173 - £ 6.9594 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
50.0
M6
£ 3.3037 - £ 4.4049 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
20.0
M6
£ 4.5403 - £ 6.0477 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
40.0
M8
£ 2.4823 - £ 3.3037 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
8.0
M6
  • of 8
Vented Screw Hex Head M8 20.0 304 Stainless Steel

20227364

Price Range
£ 4.2876 - £ 3.2134

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
£ 4.9194 - £ 3.6918

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
£ 4.6486 - £ 3.4842

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 35.0 304 Stainless Steel

20229993

Price Range
£ 6.2824 - £ 4.7118

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 35.0 304 Stainless Steel

20236816

Price Range
£ 5.2444 - £ 3.9355

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 5.0 316 Stainless Steel

20237134

Price Range
£ 2.8614 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 12.0 316 Stainless Steel

20237264

Price Range
£ 3.6377 - £ 2.726

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 8.0 316 Stainless Steel

20237158

Price Range
£ 3.1953 - £ 2.401

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 40.0 316 Stainless Steel

20237325

Price Range
£ 6.2553 - £ 4.6938

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M10 55.0 304 Stainless Steel

20236922

Price Range
£ 7.844 - £ 5.8853

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 50.0 304 Stainless Steel

20236793

Price Range
£ 6.6254 - £ 4.9736

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 25.0 304 Stainless Steel

20236878

Price Range
£ 5.5061 - £ 4.1341

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M3 12.0 316 Stainless Steel

20237110

Price Range
£ 3.4571 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M3 6.0 316 Stainless Steel

20237080

Price Range
£ 2.7711 - £ 2.0761

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M10 30.0 316 Stainless Steel

20237561

Price Range
£ 6.5261 - £ 4.8923

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 30.0 316 Stainless Steel

20237479

Price Range
£ 5.3166 - £ 3.9897

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M6 50.0 316 Stainless Steel

20237431

Price Range
£ 6.9594 - £ 5.2173

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M6 20.0 316 Stainless Steel

20237370

Price Range
£ 4.4049 - £ 3.3037

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 40.0 316 Stainless Steel

20237493

Price Range
£ 6.0477 - £ 4.5403

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M6 8.0 304 Stainless Steel

20236724

Price Range
£ 3.3037 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0