For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(8 product groups)
This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.
The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.
The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.
They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.
Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087
Ultra Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The ultra-low head design creates a low profile, which makes it ideal for small assemblies or flush-mounted applications where standard fasteners might be too bulky or interfere with functionality.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0067, SRK0084
Cap Head Hex Socket Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
The cap head shape ensures a neat and flush finish. Features a cylindrical head with a recessed hexagonal drive that allows for secure tightening, with a hex key or wrench, lowering the danger of slippage or damage during assembly.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0083
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue