Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Stainless Steel Cap Screws Crank Handles

 (3 product groups)


Cap Screws - Low Head

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Hex Head Cap Screws - Metal

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Socket Head Cap Screws - Metal Standard Head

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.