Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Stainless Steel Crank Handles Spring Plungers

 (7 product groups)


Ball Plungers Threaded with Hex Driver

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Series Code: SR32200

Spring Plungers - Ball - Slotted

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Spring Plungers - Ball End - Hex

Spring plungers, with a ball and hexagonal socket, are used to locate, apply pressure and lift off. They consist of three components: threaded body, stainless steel ball and spring mechanism. The spring provides quick locating and indexing.

The hexagonal socket design allows for easy installation and adjustment, using standard hexagonal wrenches, ensuring a secure fit and efficient handling tailored to individual needs. The stainless ball is selected for its outstanding corrosion resistance, ensuring the plungers longevity and reliability, even in tough settings. The smooth surface of the stainless steel ball allows for low-friction contact that reduces wear and enhances the lifespan of both the plunger and its mating components.

The threaded body simplifies integration into existing systems or structures. Options for 'normal' spring force and 'increased' can be tailored to the application.

  • Can withstand temperatures of up to 250C.
  • Due to their durability and versatility these spring plungers are widely used in applications that require frequent engagement and disengagement .
  • Common applications include quick-release mechanisms, assembly fixtures, machine and fixture design, electronics, and locking systems.
Material: Blackened steel, 303 Stainless Steel Series Code: SR31500

Spring Plungers - Ball End - Smooth

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Spring Plungers - Ceramic Ball - Slotted

These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction.
  • The ceramic ball has high hardness, wear, and corrosion resistance, reducing the possibility of galling or damage to mating surfaces.
  • It can withstand temperatures up to 250C.
Material: Stainless Steel Series Code: SR32102

Spring Plungers - Pin - Slotted

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Spring Plungers - Pin End - Smooth

These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.

Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It provides the necessary force to keep the plunger in either the extended or retracted position.
  • Spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
Material: Stainless Steel Series Code: SR32282