Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Nylon Push Fit Self Adhesive Key Hole Push On

 (20 product groups)


Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Cover Caps

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Gripneck Feet

Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.

Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.

There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.

Masking Flangeless Plugs

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Push-On Tilt Glide

Push-On Tilt Glides are a swivel glides with a spring insert. Designed to provide mobility and stability for furniture and other products. Features a tube end cap for a clean finish. Also has a ball-and-socket joint that creates a tilt action.

  • Used on furniture and other products for stability and mobility.
  • It come in one piece for easier installation.
  • The range offers a choice of base to suit various applications.
Material: Steel Colour: Natural, Black, White Series Code: SR6453, SR6450, SR6427, SR6452, SR6426

Rivet Feet

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Round Glides

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Used as a protection plug or as aglide.
  • Designed to fit into end of a tube or pipe.
  • Protect floors from scratches, scuffs, and other damages.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632

Round Threaded Inserts

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Round Tube Inserts

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Round Tube Inserts - Metal

Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.

  • Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance.
  • Provides a base to prevent scratches and damage when products come into contact with a surface.
  • Quick and easy assembly.
Material: Steel Colour: Natural Series Code: SR1554

Sheet Metal Plugs

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: Nylon 6/6, PA66, PA Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: , UL94 V-2Series Code: SR2041

Vent Plugs

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866