Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Silicone Push Fit Self Adhesive Rail Mount

 (24 product groups)


Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Body Plugs

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPR, TPE, Silicone Colour: Black Material Flammability Standard: , UL94 HB, UL94 V-0Series Code: SR1851, SRBP, SRLTP

Covered Tapered Plugs

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silicone Colour: Grey, Yellow, Dark Green, Light Green, White, Red, Black, Pink, Purple, Blue, Dark Blue, Clear Series Code: SR5751

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Body Plugs

Body Plugs are great for closing panel cavities and firmly sealing apertures or holes. They are particularly useful for sealing openings with sharp edges.

Acts as a protective barrier that helps to prevent potential harm and compromise to the integrity of the enclosed space.

Provides a tight and secure fit thanks to a push fit design. Used in various applications, including automotive, industrial equipment, and machinery.

  • Can tolerate temperatures ranging from -40C up to 135C.
  • Prevents ingress of dust, dirt, moisture, and other contaminants.
  • Provides a clean finish.
Material: TPR, TPE/TPV – PIR Colour: Black Series Code: SR1765

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE/TPV – PIR Colour: Black Series Code: SR1026

High Temperature Tapered Plugs

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Masking Cones

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

  • Versatile masking solution that can be used as a cap or plug.
  • Tapered design.
  • Premium and economical material options.
Material: Silicone, EPDM Colour: Purple, Red, Natural, Rust, Black, Blue, Green, Brown, Yellow Series Code: SR1075, SR1091

Masking Flangeless Plugs

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Masking Pull Plugs

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Masking Star Tubes

Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.

  • A masking solution that is ideal for long studs and pins, where caps are too short.
  • Flexible and fits easily on to tight diameters.
  • Fits over threaded studs, non-threaded tubes or irregular shapes.
Material: Silicone Colour: Green, Blue, White, Yellow, Red Series Code: SR1051

Masking Straight Caps

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095

Masking Straight Tubing

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Masking Washer Caps

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

  • Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
  • Integrated washer masks of grounding and also provides edge protection.
  • Can also be inverted and used to plug holes.
Material: Silicone Colour: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Series Code: SR5756

Masking Washer Plugs

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Push-In Cable Blanking Plug

Push-in Cable Blanking Plugs protect against sharp edges and provide waterproof protection for spare apertures. IP97-compliant. Accommodates typical Metric and PG sizes. A quick solution that creates a clean finish.

  • Fits standard Metric and PG sizes.
  • Complies with IP67.
  • Pull tab for easy release.
Material: Silicone Colour: Black Series Code: SR6275

Socket Screw Cover Caps

Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.

  • Used for the inside of UPS boxes when high voltage cables pass close to metal screw heads.
  • Cover and protect socket head screws from dust and dirt, while providing a quick and clean finish.
  • Used in appliances, electrical applications and automotive.
Material: Silicone, LDPE Colour: Black, White, Grey Series Code: SR1628, SR1813

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

USB Dust Cover

These dust covers are designed to protect USB and RJ ports from dust, dirt, debris and moisture, when not in use. Resistant to temperatures of up to 150C (302F).

  • It prevents dust, dirt, debris, and moisture from entering electrical components.
  • It is resistant to temperatures of up to 150C | 302F
  • Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Material: Nylon, Silicone Rubber, Plastic, EPDM Colour: Black, Grey Material Flammability Standard: UL94 V-2, Series Code: SRF0058