Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

RoHS Round BSP Threads Thread Protection

 (3 product groups)


Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Tear Tab Caps

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072