Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Muovi Aluslevyt

 (9 Tuotteet)


Kartioaluslevyt

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Sarjanumero: SR1946

Kartiolaatat

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

Litteät aluslevyt - kumi

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, PVC, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

Litteät aluslevyt - muovi

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Sitä käytetään kiinnityskokoonpanon eristämiseksi sähköltä ja kosteudelta.
  • Kestää korroosiota, hankausta ja useimpia kemikaaleja.
  • Takaa turvallisen ja vakaan liitännän ja vähentää riskiä.
Materiaali: PA, Nailon, PEEK, PP, PC, POM, PVDF Väri: Väritön, Musta, Ruskea Materiaalin syttyvyysstandardi: , UL94 V-2, UL94 V-0, UL94 HBSarjanumero:

Lock & Seal washers

Lock and seal nuts and bolts in position.

Lukitusaluslevyt - sisäinen

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural


Series Code :SR1945

Sarjanumero: SR1945

Reunukselliset aluslevyt

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Series Code :SR1948

Sarjanumero: SR1948

Satula-aluslevyt - nailon

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural


Series Code :SR1943

Sarjanumero: SR1943

Varmistusrenkaat

Varmistusrenkaat toimivat olakkeena, joka pitää komponentteja ja kokoonpanoja paikoillaan sileässä varressa. Niitä voidaan myös käyttää kertakäyttöisinä kotelossa tai poranreiässä. Suositut käyttökohteet sisältävät varmistusrenkaita.

Ne asennetaan esivalmistettuihin uriin akseleissa ja tapeissa. Ne luovat olaketoiminnon ja pitävät tietyn komponentin tai kokoonpanon paikoillaan. Renkaassa on kokoamista ja purkamista helpottava kieleke.

  • Materiaali: Polyoksimeteeni (POM)
  • Väri: Musta