Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(12 Tuotteet)
PEEK: sta valmistetut matalakantaruuvit tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Matalakantainen profiili sopii erinomaisesti kokoonpanoihin, joissa vaaditaan mahdollisimman vähän välystä ja takaavat samalla tehokkaan kiinnityssuorituskyvyn.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen tai käytettävän lääketieteessä, elektroniikassa ja autoteollisuudessa. Materiaali: PEEK Väri: Beige Sarjanumero: SRK0085, SRK0087
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.
It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.
The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Materiaali: PEEK Väri: Beige Sarjanumero: SR1931
PEEK: sta valmistetut huippumatalakantaruuvit tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Huippumatalapäinen rakenne tuottaa matalan profiilin, joten se sopii erinomaisesti pieniin kokoonpanoihin tai uppoasennettuihin käyttökohteisiin, joissa vakiokiinnikkeet saattavat olla liian suuria tai häiritä toiminnallisuutta.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen tai käytettävän lääketieteessä, elektroniikassa ja autoteollisuudessa. Materiaali: PEEK Väri: Beige Sarjanumero: SR1930
Kuusikulmaiset PEEK-pultit tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Niissä on täysin kierteinen varsi, joka parantaa leikkauslujuutta ja parantaa kohdistusta kokoonpanoissa. Rakenne mahdollistaa suuren vääntömomentin ja kiinnityksen vakiotyökaluilla, mikä takaa luotettavuuden kokoamis- ja huoltotehtävissä.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen käytettäväksi puolijohde- ja kemiallisilla prosessointialoilla. Materiaali: PEEK Väri: Beige Sarjanumero: SRK0067, SRK0084
PEEK: sta valmistetut kuusioruuvit tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Tulpan pään muoto takaa siistin ja tasaisen pinnan. Siinä on lieriömäinen pää, jossa on upotettu kuusikulmainen työyksikkö, joka mahdollistaa tiukan kiristyksen, kuusiokoloavaimella tai jakoavaimella, mikä vähentää luiskahtamisen tai vaurioitumisen vaaraa kokoamisen aikana.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen käytettäväksi lääketieteessä, elektroniikassa ja autoteollisuudessa. Materiaali: PEEK Väri: Beige Sarjanumero: SRK0083
PEEK Set Screws, with Socket type drive, are high-performance fasteners.Designed to securely hold components in place by applying pressure through a threaded drive.
PEEK (Polyether ether ketone) offers exceptional strength, heat resistance (up to 260C) and chemical resistance. This makes it ideal for high-performance applications. It also boasts low outgassing properties and resistance to wear, ensuring durability even in harsh conditions.
PEEK Set Screws are frequently used in several sectors including medical and semiconductor. They are useful for medical equipment, subject to sterilisation operations, as they are chemical and radiation resistant. In the semiconductor sector they work reliably in high-temperature and corrosive settings, making them ideal for precise equipment such as wafer handling systems and vacuum chambers. Materiaali: PEEK Väri: Beige Materiaalin syttyvyysstandardi: UL94 V-0Sarjanumero: SRP0507
Talttapääruuvit, jotka on valmistettu PEEK: sta, tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Siinä on lieriömäinen ”juustopää,” jossa on lovettu työyksikkö, joka mahdollistaa turvallisen vääntömomentin käytön vakiotyökaluilla. Uritettu rakenne helpottaa asennusta ja irrottamista. Vankka kannan muoto lisää kontaktialuetta, parantaa kuorman jakautumista ja sen mekaanista luotettavuutta koottavissa komponenteissa.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen tai käytettävän lääketieteessä, elektroniikassa ja autoteollisuudessa. Materiaali: PEEK Väri: Beige Sarjanumero: SRK0088
PEEK: sta valmistetut uppokantaruuvit tarjoavat erinomaisen mekaanisen lujuuden, kemikaalien kestävyyden ja lämpöstabiilisuuden.
Upotettu kanta mahdollistaa sen istumisen pinnan tasalle. Se tarjoaa siistin, matalaprofiilisen pinnan, joka sopii täsmälliseen kokoamiseen.
Säilyttää rakenteellisen eheyden ja suorituskyvyn jopa 260 C: n lämpötilassa. Tämä tekee siitä ihanteellisen tai käytettävän lääketieteessä, elektroniikassa ja autoteollisuudessa. Materiaali: PEEK Väri: Beige Sarjanumero: SRK0086, SR2011
Vented Cap Screws, made of PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.
Features a hollow core or vent that allows trapped gas or liquid to escape, which makes them ideal for vacuum applications.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Materiaali: PEEK Väri: Beige Sarjanumero: SR2012
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa