Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4968 RON - 0,6918 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,8181 RON - 1,0146 RON | 5000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,4248 RON - 0,4721 RON | 56000 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
|
0.398 in
10.1 mm
|
||
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negru
|
40% Glass Filled PPS
|
|
0.28 in
7.1 mm
|
||
| 0,8125 RON - 0,8125 RON | 5000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
|
0.343 in
8.7 mm
|
||
| 1,8102 RON - 1,8102 RON | 220 În stoc |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.512 in
13.0 mm
|
||
| 0,7338 RON - 0,7801 RON | Solicitați termenul de livrare aici a> |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,6609 RON - 0,8125 RON | 500 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,6581 RON - 0,8125 RON | 9000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,3676 RON - 0,3676 RON | 13000 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,3971 RON - 0,3971 RON | 49000 În stoc |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,5486 RON - 0,7647 RON | 31000 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 0,5599 RON - 0,5599 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.24 in
6.1 mm
|
Natural
|
Nailon 6/6
|
|
0.319 in
8.1 mm
|
||
| 0,7184 RON - 0,9275 RON | 4750 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 1,5608 RON - 1,6018 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| 0,5753 RON - 0,7437 RON | 43118 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 2,2753 RON - 2,5886 RON | Solicitați termenul de livrare aici a> |
0.122 in
3.1 mm
|
1.051 in
26.7 mm
|
Natural
|
Nailon 6/6
|
|
1.256 in
31.9 mm
|
||
| 0,3325 RON - 0,5276 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negru
|
|
|
0.217 in
5.5 mm
|
||
| 0,5556 RON - 0,7199 RON | 500 În stoc |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
|
|
0.472 in
12.0 mm