Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 1,0146 RON - 1,0146 RON | 12136 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,8125 RON - 0,8125 RON | 11000 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 4000 În stoc |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
|
0.236 in
6.0 mm
|
||
| 0,877 RON - 1,0819 RON | 6000 În stoc |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
|
0.618 in
15.7 mm
|
||
| 0,4588 RON - 0,4883 RON | 1300 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,4546 RON - 0,6384 RON | 23224 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 60500 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,5753 RON - 0,7437 RON | 22050 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,7507 RON - 0,9725 RON | 79500 În stoc |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,9076 RON - 0,9214 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Negru
|
PA
|
|
|
||
| 0,8728 RON - 1,0819 RON | 3900 În stoc |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
|
0.618 in
15.7 mm
|
||
| 0,6609 RON - 0,8125 RON | 500 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,6679 RON - 0,8125 RON | 4000 În stoc |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Natural
|
Nailon 6/6
|
|
0.252 in
6.4 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,6609 RON - 0,8125 RON | 8000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,8125 RON - 0,8125 RON | 29189 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,6609 RON - 0,8125 RON | 1000 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,6666 RON - 0,863 RON | 60 În stoc |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Negru
|
|
|
1.102 in
28.0 mm
|
||
| 0,5949 RON - 0,769 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negru
|
|
|
0.63 in
16.0 mm
|
||
| 1,0342 RON - 1,3402 RON | 5000 În stoc |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina