Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4968 RON - 0,6918 RON | 8000 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,7507 RON - 0,9725 RON | 5000 În stoc |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 1,4735 RON - 1,5436 RON | 7900 În stoc |
0.118 in
3.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,8827 RON - 1,1409 RON | 11000 În stoc |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon
|
|
0.409 in
10.4 mm
|
||
| 1,0342 RON - 1,3402 RON | 4184 În stoc |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 1,0342 RON - 1,8944 RON | 49 În stoc |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 0,5318 RON - 0,6889 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,6666 RON - 0,863 RON | 60 În stoc |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Negru
|
|
|
1.102 in
28.0 mm
|
||
| 0,5949 RON - 0,769 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negru
|
|
|
0.63 in
16.0 mm
|
||
| 0,543 RON - 0,703 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 1,0068 RON - 1,0068 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nailon 6/6
|
|
0.472 in
12.0 mm
|
||
| 0,5346 RON - 0,7465 RON | 4500 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,6876 RON - 0,7339 RON | 400 În stoc |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
| 0,1255 RON - 0,1757 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| 0,3971 RON - 0,3971 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,6362 RON - 0,6362 RON | 4000 În stoc |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
0.394 in
10.0 mm
|
0.559 in
14.2 mm
|
||
| 0,8147 RON - 0,9782 RON | 10000 În stoc |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natural
|
Nailon 6/6
|
|
0.787 in
20.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 28000 În stoc |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,2119 RON - 0,2567 RON | 14000 În stoc |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Natural
|
Nailon 6/6
|
|
0.248 in
6.3 mm
|
||
| 0,1534 RON - 0,1894 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina