Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Negru
|
40% Glass Filled PPS
|
|
0.217 in
5.5 mm
|
||
| 1,5192 RON - 1,5706 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
|
0.181 in
4.6 mm
|
||
| 0,5191 RON - 0,7212 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,6623 RON - 0,8125 RON | 9469 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,7338 RON - 0,7801 RON | Solicitați termenul de livrare aici a> |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
|
0.236 in
6.0 mm
|
||
| 0,3452 RON - 0,3676 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
|
0.236 in
6.0 mm
|
||
| 1,8668 RON - 1,9441 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
||
| 1,4313 RON - 1,4313 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Negru
|
40% Glass Filled PPS
|
|
0.28 in
7.1 mm
|
||
| 0,3452 RON - 0,3452 RON | 1425 În stoc |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,8897 RON - 1,6278 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Negru
|
|
|
0.512 in
13.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.173 in
4.4 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 0,3465 RON - 0,4841 RON | 100 În stoc |
0.051 in
1.3 mm
|
0.248 in
6.3 mm
|
Negru
|
|
|
0.366 in
9.3 mm
|
||
| 0,4182 RON - 0,4182 RON | 22000 În stoc |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 1,1746 RON - 1,5155 RON | 11300 În stoc |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natural
|
Nailon
|
|
1.055 in
26.8 mm
|
||
| 0,2567 RON - 0,2567 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
|
0.28 in
7.1 mm
|
||
| 10137932 | 0,4546 RON - 0,4546 RON | 16650 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
|
| 0,877 RON - 1,0819 RON | 9000 În stoc |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
|
0.618 in
15.7 mm
|
||
| 0,6581 RON - 0,8125 RON | 9000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm